Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Isolation Transformers

VA/Watts
  • 250
  • 300
  • 500
  • 600
  • 1000
  • 1800
Total Outlets
  • 2
  • 4
  • 6
  • 8
Outlet Types
  • 5-15R
  • 5-15R-HG
  • 5-20R-HG
  • C13
Eaton Isolation Transformers - Part Number IS1000

Isolator Series 120V 1000W Isolation Transformer-Based Power Conditioner, 4 Outlets, TAA

  • Type: Standard
  • VA/Watts: 1000
  • Outlet Types: (4) 5-15R
More InfoCheck Prices
Eaton Isolation Transformers - Part Number IS1800HG

Isolator Series 120V 1800W UL 60601-1 Medical-Grade Isolation Transformer with 6 Hospital-Grade Outlets, TAA

  • Type: Medical-Grade
  • VA/Watts: 1800
  • Outlet Types: (6) 5-20R-HG
More InfoCheck Prices
Eaton Isolation Transformers - Part Number IS250

Isolator Series 120V 250W Isolation Transformer-Based Power Conditioner, 2 Outlets, TAA

  • Type: Standard
  • VA/Watts: 250
  • Outlet Types: (2) 5-15R
More InfoCheck Prices
Eaton Isolation Transformers - Part Number IS1000HG

Isolator Series 120V 1000W UL 60601-1 Medical-Grade Isolation Transformer with 4 Hospital-Grade Outlets, TAA

  • Type: Medical-Grade
  • VA/Watts: 1000
  • Outlet Types: (4) 5-15R-HG
More InfoCheck Prices
Eaton Isolation Transformers - Part Number IS500

Isolator Series 120V 500W Isolation Transformer-Based Power Conditioner, 4 Outlets, TAA

  • Type: Standard
  • VA/Watts: 500
  • Outlet Types: (4) 5-15R
More InfoCheck Prices
Eaton Isolation Transformers - Part Number IS300HGDV

Isolator Series Dual-Voltage 115/230V 300W 60601-1 Medical-Grade Isolation Transformer, C14 Inlet, 4 C13 Outlets

  • Type: Medical-Grade
  • VA/Watts: 300
  • Outlet Types: (4) C13
More InfoCheck Prices
Eaton Isolation Transformers - Part Number IS600HGDV

Isolator Series Dual-Voltage 115/230V 600W 60601-1 Medical-Grade Isolation Transformer, C14 Inlet, 6 C13 Outlets

  • Type: Medical-Grade
  • VA/Watts: 600
  • Outlet Types: (6) C13
More InfoCheck Prices
Eaton Isolation Transformers - Part Number IS500HG

Isolator Series 120V 500W UL 60601-1 Medical-Grade Isolation Transformer with 4 Hospital-Grade Outlets, TAA

  • Type: Medical-Grade
  • VA/Watts: 500
  • Outlet Types: (4) 5-15R-HG
More InfoCheck Prices
Eaton Isolation Transformers - Part Number IS1800HGDV

Isolator Series Dual-Voltage 115/230V 1800W 60601-1 Medical-Grade Isolation Transformer, C20 Inlet, 8 C13 Outlets

  • Type: Medical-Grade
  • VA/Watts: 1800
  • Outlet Types: (8) C13
More InfoCheck Prices
Eaton Isolation Transformers - Part Number IS250HG

Isolator Series 120V 250W UL 60601-1 Medical-Grade Isolation Transformer with 2 Hospital-Grade Outlets, TAA

  • Type: Medical-Grade
  • VA/Watts: 250
  • Outlet Types: (2) 5-15R-HG
More InfoCheck Prices
Eaton Isolation Transformers - Part Number IS1000HGDV

Isolator Series Dual-Voltage 115/230V 1000W 60601-1 Medical-Grade Isolation Transformer, C14 Inlet, 8 C13 Outlets

  • Type: Medical-Grade
  • VA/Watts: 1000
  • Outlet Types: (8) C13
More InfoCheck Prices

Tripp Lite Isolation Transformers

Tripp Lite Isolation Transformers offer complete power line isolation, noise filtering and surge suppression, making them ideal for sensitive electronic equipment. If you're looking for an isolating transformer that meets your needs, let us help.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.