Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Active Optical Cables (AOCs)

Technology
  • Multimode
Connector 1
  • QSFP+
  • QSFP28
Connector 2
  • QSFP+
  • QSFP28
Length (ft)
  • 3 - 6
  • 7 - 15
  • 16 - 30
  • 31 - 50
  • 51 - 100
Fiber Type
  • 50/125
Optical Mode
  • OM3
Eaton Active Optical Cables (AOCs) - Part Number N28F-10M-AQ

QSFP+ to QSFP+ Active Optical Cable - 40Gb, AOC, M/M, Aqua, 10M (32.8 ft.)

  • Type: QSFP+ to QSFP+
  • Technology: Multimode
  • Connector 1: QSFP+ (MALE)
  • Connector 2: QSFP+ (MALE)
  • Length (ft): 31 - 50
More InfoCheck Prices
Eaton Active Optical Cables (AOCs) - Part Number N28F-01M-AQ

QSFP+ to QSFP+ Active Optical Cable - 40Gb, AOC, M/M, Aqua, 1M (3.28 ft.)

  • Type: QSFP+ to QSFP+
  • Technology: Multimode
  • Connector 1: QSFP+ (MALE)
  • Connector 2: QSFP+ (MALE)
  • Length (ft): 3 - 6
More InfoCheck Prices
Eaton Active Optical Cables (AOCs) - Part Number N28H-05M-AQ

QSFP28 to QSFP28 Active Optical Cable - 100GbE, AOC, M/M, Aqua, 5M (16.4 ft.)

  • Type: QSFP28 to QSFP28
  • Technology: Multimode
  • Connector 1: QSFP28 (MALE)
  • Connector 2: QSFP28 (MALE)
  • Length (ft): 16 - 30
More InfoCheck Prices
Eaton Active Optical Cables (AOCs) - Part Number N28H-15M-AQ

QSFP28 to QSFP28 Active Optical Cable - 100GbE, AOC, M/M, Aqua, 15 m (49.2 ft.)

  • Type: QSFP28 to QSFP28
  • Technology: Multimode
  • Connector 1: QSFP28 (MALE)
  • Connector 2: QSFP28 (MALE)
  • Length (ft): 31 - 50
More InfoCheck Prices
Eaton Active Optical Cables (AOCs) - Part Number N28H-01M-AQ

QSFP28 to QSFP28 Active Optical Cable - 100GbE, AOC, M/M, Aqua, 1M (3.28 ft.)

  • Type: QSFP28 to QSFP28
  • Technology: Multimode
  • Connector 1: QSFP28 (MALE)
  • Connector 2: QSFP28 (MALE)
  • Length (ft): 3 - 6
More InfoCheck Prices
Eaton Active Optical Cables (AOCs) - Part Number N28F-02M-AQ

QSFP+ to QSFP+ Active Optical Cable - 40Gb, AOC, M/M, Aqua, 2M (6.56 ft.)

  • Type: QSFP+ to QSFP+
  • Technology: Multimode
  • Connector 1: QSFP+ (MALE)
  • Connector 2: QSFP+ (MALE)
  • Length (ft): 3 - 6
More InfoCheck Prices
Eaton Active Optical Cables (AOCs) - Part Number N28H-03M-AQ

QSFP28 to QSFP28 Active Optical Cable - 100GbE, AOC, M/M, Aqua, 3M (9.84 ft.)

  • Type: QSFP28 to QSFP28
  • Technology: Multimode
  • Connector 1: QSFP28 (MALE)
  • Connector 2: QSFP28 (MALE)
  • Length (ft): 7 - 15
More InfoCheck Prices
Eaton Active Optical Cables (AOCs) - Part Number N28H-10M-AQ

QSFP28 to QSFP28 Active Optical Cable - 100GbE, AOC, M/M, Aqua, 10M (32.8 ft.)

  • Type: QSFP28 to QSFP28
  • Technology: Multimode
  • Connector 1: QSFP28 (MALE)
  • Connector 2: QSFP28 (MALE)
  • Length (ft): 31 - 50
More InfoCheck Prices
Eaton Active Optical Cables (AOCs) - Part Number N28H-20M-AQ

QSFP28 to QSFP28 Active Optical Cable - 100GbE, AOC, M/M, Aqua, 20M (65.61 ft.)

  • Type: QSFP28 to QSFP28
  • Technology: Multimode
  • Connector 1: QSFP28 (MALE)
  • Connector 2: QSFP28 (MALE)
  • Length (ft): 51 - 100
More InfoCheck Prices
Eaton Active Optical Cables (AOCs) - Part Number N28F-03M-AQ

QSFP+ to QSFP+ Active Optical Cable - 40Gb, AOC, M/M, Aqua, 3M (9.84 ft.)

  • Type: QSFP+ to QSFP+
  • Technology: Multimode
  • Connector 1: QSFP+ (MALE)
  • Connector 2: QSFP+ (MALE)
  • Length (ft): 7 - 15
More InfoCheck Prices
Eaton Active Optical Cables (AOCs) - Part Number N28F-20M-AQ

QSFP+ to QSFP+ Active Optical Cable - 40Gb, AOC, M/M, Aqua, 20M (65.61 ft.)

  • Type: QSFP+ to QSFP+
  • Technology: Multimode
  • Connector 1: QSFP+ (MALE)
  • Connector 2: QSFP+ (MALE)
  • Length (ft): 51 - 100
More InfoCheck Prices
Eaton Active Optical Cables (AOCs) - Part Number N28F-05M-AQ

QSFP+ to QSFP+ Active Optical Cable - 40Gb, AOC, M/M, Aqua, 5M (16.4 ft.)

  • Type: QSFP+ to QSFP+
  • Technology: Multimode
  • Connector 1: QSFP+ (MALE)
  • Connector 2: QSFP+ (MALE)
  • Length (ft): 16 - 30
More InfoCheck Prices
Eaton Active Optical Cables (AOCs) - Part Number N28F-30M-AQ

QSFP+ to QSFP+ Active Optical Cable - 40Gb, AOC, M/M, Aqua, 30M (98.42 ft.)

  • Type: QSFP+ to QSFP+
  • Technology: Multimode
  • Connector 1: QSFP+ (MALE)
  • Connector 2: QSFP+ (MALE)
  • Length (ft): 51 - 100
More InfoCheck Prices
Eaton Active Optical Cables (AOCs) - Part Number N28H-02M-AQ

QSFP28 to QSFP28 Active Optical Cable - 100GbE, AOC, M/M, Aqua, 2M (6.56 ft.)

  • Type: QSFP28 to QSFP28
  • Technology: Multimode
  • Connector 1: QSFP28 (MALE)
  • Connector 2: QSFP28 (MALE)
  • Length (ft): 3 - 6
More InfoCheck Prices
Eaton Active Optical Cables (AOCs) - Part Number N28F-15M-AQ

QSFP+ to QSFP+ Active Optical Cable - 40Gb, AOC, M/M, Aqua, 15 m (49.2 ft.)

  • Type: QSFP+ to QSFP+
  • Technology: Multimode
  • Connector 1: QSFP+ (MALE)
  • Connector 2: QSFP+ (MALE)
  • Length (ft): 31 - 50
More InfoCheck Prices
Eaton Active Optical Cables (AOCs) - Part Number N28H-30M-AQ

QSFP28 to QSFP28 Active Optical Cable - 100GbE, AOC, M/M, Aqua, 30M (98.42 ft.)

  • Type: QSFP28 to QSFP28
  • Technology: Multimode
  • Connector 1: QSFP28 (MALE)
  • Connector 2: QSFP28 (MALE)
  • Length (ft): 51 - 100
More InfoCheck Prices

Active Optical Cables (AOC)

An Active Optical Cable (AOC) is a type of optical cable used for high-speed data transmission. It consists of an optical fiber that carries the data signal, and active components (such as transceivers) embedded in the cable that regenerate the signal along its length, making it immune to the signal degradation that occurs in traditional passive optical cables. This enables AOCs to support longer distances and higher bandwidths compared to passive optical cables, making them useful for applications such as data center connectivity and high-performance computing. If you need help finding a cable that meets your need, please give us a call.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.