Part Number: U336-06N-2P5-B
- Connects your laptop to a wired 2.5 Gbps network where Wi-Fi is weak or unavailable
- More convenient, less expensive than installing or upgrading an internal Ethernet card
- Widely compatible with Windows, Mac, Chrome, Android and Linux operating systems
- LED indicates successful connection to wired network and transferal of data
- Plug-and-play operation with no external power needed for easy, immediate installation
- 3-year limited warranty
Features
System Requirements
- PC, laptop or other compatible device with USB-A port (USB 3.1 required to achieve USB 3.1 speeds)
- Windows (10), Mac OS X (10.13 and above), Chrome OS (Linux driver required), Android 8.0 and above, Linux Kernel 4.1 and above
Package Includes
- U336-06N-2P5-B USB to Gigabit Ethernet Network Adapter (M/F), 2.5G, Black
Specifications
OVERVIEW
| UPC Code | 037332249104 |
| Technology | Cat5/5e; Cat6; Cat6a |
INPUT
| Built-In Cable Length (ft.) | 0.98 |
| Built-In Cable Length (in.) | 11.8 |
| Bus Powered | Yes |
CONNECTIONS
| Side A - Connector 1 | USB A (MALE) |
| Side B - Connector 1 | RJ45 (FEMALE) |
PHYSICAL
| Color | Black |
| Unit Dimensions (hwd / in.) | 0.980 x 1.570 x 3.350 |
| Unit Packaging Type | Polybag |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | -4° to 158°F (-20° to 70°C) |
| Relative Humidity | 0-90% non-condensing |
COMMUNICATIONS
| Network Compatibility | 2.5 Gbps |
| IEEE Standards Supported | 802.1p; 802.1q; 802.3; 802.3ab; 802.3az; 802.3bz; 802.3u; 802.3x |
FEATURES & SPECIFICATIONS
| USB Specification | USB 3.1 Gen 1 (up to 5 Gbps) |
| Data Transfer Rate | 2.5 Gbps |
| Full Duplex Support | Yes |
| Remote Wakeup Support | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N201-003-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m) | |
| N201-005-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 5 ft. (1.52 m) | |
| N201-007-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 7 ft. (2.13 m) | |
| N201-010-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 10 ft. (3.05 m) | |
| N201-014-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 14 ft. (4.27 m) |
USB Cables
| Model Number | Description | |
|---|---|---|
| U324-006 | USB 3.0 SuperSpeed Extension Cable (A M/F), Blue, 6 ft. (1.83 m) |
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images