Part Number: U460-003-3AGALC
Adds 3 USB-A ports, PD Charging and Gigabit Ethernet to the USB-C or Thunderbolt 3 port on your MacBook Pro or Windows laptop.
- Bus-powered USB hub is compatible with all USB-C and Thunderbolt 3 devices
- Accepts up to 3 USB peripherals, turning your laptop into a mini workstation
- Supports USB 3.2 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
- USB-C PD 3.0 port supports 20V 5A (100W) power output for charging host device
- Connects you to a wired 10/100/1000 Ethernet network when Wi-Fi is unavailable
- 3-year limited warranty
Features
USB 3.2 Hub Connects 3 USB-A Peripherals to Your USB-C Port
This USB-C hub allows you to connect up to three USB peripherals to your MacBook Pro, Windows laptop or other tablet, smartphone or computer with a USB-C or Thunderbolt 3 port. You can expand the capability of your device by connecting USB peripherals that can help you do your job faster, easier and better, such as an external hard drive, keyboard/mouse and printer.
Transfers Data at Fast USB 3.2 Gen 1 Speeds
Three USB-A ports transfer data at speeds up to 5 Gbps, and one also supports device charging up to 5V 1.5A (7.5W). The USB ports are backward compatible with previous USB generations, so you can continue using older peripherals while getting high-speed performance from new devices. Note: Host device must support USB OTG (On-the-Go).
PD Charging Port Charges Host Device via AC Wall Charger
The USB-C Power Delivery port supports power output up to 20V 5A (100W), which is more than sufficient for charging and powering the connected source device, such as a MacBook Pro, Windows laptop or Chromebook. Just connect the device’s wall charger to both the USB-C PD port and an AC outlet. PD 3.0 Fast Role Swap technology ensures the connection remains stable if the wall charger becomes dislodged.
Connects to a Wired Gigabit Ethernet Network
The RJ45 port offers access to a Gigabit Ethernet network when Wi-Fi is unavailable or when a wired connection offers faster speeds. Connect using a UTP cable (such as N201-Series Cat6 cables, sold separately), and enjoy true 10/100/1000 Mbps Ethernet speeds for downloads and web browsing. LEDs indicate at a glance a successful network connection.
Ready to Use Right from the Package
The plug-and-play USB-C hub is specifically designed for use with the MacBook Pro, Google Chromebook Pixel and other laptops, tablets and devices equipped with a USB-C or Thunderbolt 3 port. It requires no drivers or external power. The lightweight aluminum case fits easily into a pocket, briefcase or laptop bag for connecting on the go.
System Requirements
- Source device with USB-C or Thunderbolt 3 port (USB 3.2 Gen 1 capability required for 5 Gbps speeds)
- Ethernet network with speeds up to 1000 Mbps (1 Gbps)
Package Includes
- U460-003-3AGALC 3-Port USB-C Hub
- Quick Start Guide
Specifications
OVERVIEW
| UPC Code | 037332264046 |
| Technology | Cat5/5e; Cat6; USB 3.x |
| Host Connector | USB C (MALE) |
VIDEO
| Extended Mode | No |
| Mirror Mode | No |
DATA
| Data Ports | (3) USB A (FEMALE); USB C (FEMALE) |
NETWORK
| Network Ports | RJ45 (FEMALE) |
INPUT
| Input Current | 5V/1.5A |
| Built-In Cable Length (ft.) | 0.557 |
| Built-In Cable Length (in.) | 6.69 |
| Product Length (in.) | 8.70 |
| Product Length (cm.) | 22.1 |
| Product Length (ft.) | 0.725 |
| Product Length (m) | 0.221 |
BATTERY
| Battery Charging (5V/1.5A Port) | Yes |
POWER
| USB Power Delivery (PD) Charging Support | Yes |
| USB Power Delivery (PD) Charging Specification | 100W; 3.0 |
CONNECTIONS
| Number of Ports | 4 |
| Side A - Connector 1 | USB C (MALE) |
| Side B - Connector 1 | (3) USB C (FEMALE) |
| Side B - Connector 2 | RJ45 (FEMALE) |
| Connector Plating | Nickel |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | White (Connection); Orange (Activity) |
CHARGING
| Total Charging Watts | 100 |
| Charging Ports / Amps | (1) 1.5A; (1) 5A |
PHYSICAL
| Color | Gray |
| Material of Construction | Aluminum |
| Shipping Dimensions (hwd / in.) | 0.91 x 5.51 x 3.94 |
| Shipping Weight (lbs.) | 0.21 |
| Unit Dimensions (hwd / in.) | 3.740 x 1.770 x 0.510 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.20 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 113°F (0° to 45°C) |
| Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
| Operating Humidity Range | 10 to 85% RH, Non-Condensing |
| Storage Humidity Range | 5 to 90% RH, Non-Condensing |
| Power Provided to Connected Device(s) | USB-A: 5V/1.5A (7.5W), USB-C: 20V/5A (100W) |
COMMUNICATIONS
| Network Compatibility | 1 Gbps (Gigabit) |
FEATURES & SPECIFICATIONS
| USB Hub Ports | Yes |
| Number of USB Hub Ports | 4 |
| USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps) |
| Driver Required | No |
| Recommended Category Cable | Cat5e/6 |
STANDARDS & COMPLIANCE
| TAA Compliant Option | N |
| Product Compliance | RoHS; CE (Europe); REACH; WEEE; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N201-003-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 3 ft. (0.91 m) | |
| N201-005-GN | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Green, 5 ft. (1.52 m) | |
| N201-010-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 10 ft. (3.05 m) | |
| N201-020-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 20 ft. (6.09 m) | |
| N201-050-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 50 ft. (15.24 m) |
USB Cables
| Model Number | Description | |
|---|---|---|
| U322-003-BK | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 3 ft. (0.91 m) | |
| U322-006 | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 6 ft. (1.83 m) | |
| U322-006-BK | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 6 ft. (1.83 m) | |
| U322-010 | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 10 ft. (3.05 m) | |
| U322-010-BK | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 10 ft. (3.05 m) | |
| U326-003 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 3 ft. (0.91 m) | |
| U326-003-BK | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 3 ft. (0.91 m) | |
| U326-006 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 6 ft. (1.83 m) | |
| U326-006-BK | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 6 ft. (1.83 m) | |
| U326-010 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 10 ft. (3.05 m) |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images