Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Rolling Workstations, Stands and Carts

Premier Series

Number of Displays
  • 1
Screen Size (in.)
  • 30 - 39
  • 40 - 49
  • 50 - 59
  • 60 - 69
  • 70+
Motion
  • Fixed
Max Weight (lbs.)
  • 130
  • 175
VESA Pattern (mm)
  • 75x75
  • 100x100
  • 200x100
  • 200x200
  • 300x200
  • 300x300
  • 400x200
  • 400x300
  • 400x400
  • 600x400
Eaton Rolling Workstations, Stands and Carts - Part Number DMCS3770SG75

Premier Rolling TV Cart for 37” to 70” Displays, Black Glass Base and Shelf, Locking Casters

  • Type: Premier Series
  • Number of Displays: 1
  • Screen Size (in.): 30 - 39; 40 - 49; 50 - 59; 60 - 69; 70+
  • Motion: Fixed
  • Max Weight (lbs.): 175
More InfoCheck Prices
Eaton Rolling Workstations, Stands and Carts - Part Number DMCS3255SG62

Premier Rolling TV Cart for 32” to 55” Displays, Black Glass Base and Shelf, Locking Casters

  • Type: Premier Series
  • Number of Displays: 1
  • Screen Size (in.): 30 - 39; 40 - 49; 50 - 59
  • Motion: Fixed
  • Max Weight (lbs.): 130
More InfoCheck Prices
Eaton Rolling Workstations, Stands and Carts - Part Number DMCS3255SG62W

Premier Rolling TV Cart for 32” to 55” Displays, Frosted Glass Base and Shelf, Locking Casters, White

  • Type: Premier Series
  • Number of Displays: 1
  • Screen Size (in.): 30 - 39; 40 - 49; 50 - 59
  • Motion: Fixed
  • Max Weight (lbs.): 130
More InfoCheck Prices
Product Advisor

Accessories for Rolling Workstations, Stands and Carts

We have a range of accessories designed to work with our Rolling Workstations, Stands and Carts. Check them out!

Eaton Rolling Workstations, Stands and Carts - Part Number DMCS3770SG75W

Premier Rolling TV Cart for 37” to 70” Displays, Frosted Glass Base and Shelf, Locking Casters, White

  • Type: Premier Series
  • Number of Displays: 1
  • Screen Size (in.): 30 - 39; 40 - 49; 50 - 59; 60 - 69; 70+
  • Motion: Fixed
  • Max Weight (lbs.): 175
More InfoCheck Prices

Need Help Finding a Rolling TV Stand or Cart?

Tripp Lite's line of Rolling TV Stands and Carts transform your workspace into a portable, ergonomic working environment you can roll anywhere with height-adjustable platforms and locking casters. If you're looking for a Rolling TV Stand or Cart that meets your needs, just let us know.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.