Part Number: SR24UBFFD
Ideal storage for sensitive rack-mounted equipment that needs extra protection from harsh conditions. Perfect for factories, construction areas, warehouses and other areas high in moisture, dust and debris. Fully compliant with IP54 standards.
- Supports a maximum load capacity of 1000 lbs (453.6 kgs)
- 8 high-performance fans keep equipment cool
- Built-in dust filters protect interior from airborne particles
- Louvered door keeps out drips, splashes and falling debris
- Adjustable mounting rails house equipment from 3 to 32.5 in. deep
- 2-year limited warranty
Overview
The SR24UBFFD SmartRack 24U Standard-Depth Rack Enclosure Cabinet is ideal for storing sensitive 19-inch rack equipment in factories, power stations, water treatment plants, construction areas, shipping facilities, warehouses, transport hubs and other working environments high in moisture, dust and debris.
Constructed from heavy-duty steel in a durable black powder-coat finish, the SR24UBFFD supports a maximum load capacity of 1000 lbs (453.6 kgs). The louvered front door and built-in dust filters prevent drips, splashes and airborne contaminants from getting inside the enclosure. You can replace the filters with standard 20 x 24 x 1-inch furnace filters.
Eight high-performance fans are built into the door to pull air through the enclosure and keep your equipment cool. Dust- and drip-resistant top and bottom ports allow easy cable routing through the enclosure. To ensure your valuable equipment stays secure, the reversible front and rear doors and removable side panels lock tight.
The SR24UBFFD comes fully assembled and ready to use with removable casters and levelers for smooth deployment and placement. Installing equipment within the enclosure is easy with its square holes and numbered rack spaces. The front and rear vertical mounting rails adjust to accommodate equipment from 3 to 32.5 inches deep.
Features
Ideal for Physically Tough Working Environments
- Perfect for factories, power stations, water treatment plants, construction areas, shipping facilities, warehouses, transport hubs and other working environments high in moisture, dust and debris
- Houses standard 19 in. rack equipment in 24U of space
- Supports maximum load capacity of 1000 lb.
Protects Against Harsh Conditions
- 8 high-performance fans built into front door pull air through enclosure and cool equipment
- Louvered front door blocks drips, splashes and falling debris from entering enclosure
- Built-in dust filters keep out airborne contaminants
- Filters can be removed and replaced with standard 20 x 24 x 1 in. furnace filters
- Fans powered by detachable 10-ft. (3.05 m) AC cord with NEMA 5-15P plug
Keeps Important Equipment Secure
- Reversible doors and removable side panels lock tight
- Convenient ports with removable covers allow cable routing through top and bottom
Easy Enclosure and Equipment Installation
- Ships fully assembled and ready to use
- Front and rear mounting rails accommodate equipment from 3 to 32.5 in. deep
- Rails adjust easily—unscrew them, slide them to desired depth, and screw them back in
- Rails support square-hole mounting
- Rack spaces numbered for easy reference
- Removable casters and levelers help with minor position adjustments and stabilization
- Mounting hardware included
Meets Payment Card Industry Standards
- Provides physical equipment and media security required for PCI DSS (Payment Card Industry Data Security Standard) compliance
Specifications
OVERVIEW
| UPC Code | 037332188786 |
| Device Compatibility | Patch Panel; Network Switch; UPS; Server |
| Rack Type | Half-Height Enclosure |
INPUT
| Nominal Input Voltage(s) Supported | 120V AC |
| Nominal Input Voltage Description | 120V 50/60 Hz |
| Input Plug Type | NEMA 5-15P |
| Input Cord Length (ft.) | 10 |
PHYSICAL
| Color | Black |
| Rack Height | 24U |
| Rack Depth | Mid |
| Factory Preset Rack Depth (in.) | 10.42 |
| Maximum Device Depth (in.) | 32.5 |
| Minimum Device Depth (in.) | 3 |
| Shipping Dimensions (hwd / in.) | 51.32 x 25.00 x 39.57 |
| Shipping Weight (lbs.) | 242.50 |
| Unit Dimensions (hwd / in.) | 46.800 x 23.600 x 38.500 |
| Unit Weight (lbs.) | 209.43 |
| Weight Capacity - Rolling (lbs.) | 1000 |
| Weight Capacity - Stationary (lbs.) | 1000 |
| Number of Vertical Mounting Rails | 4 |
FEATURES & SPECIFICATIONS
| Grounding Details | Front and back door frames |
| Built-in Cable Management | Yes |
| Pre-Installed Casters | Yes |
STANDARDS & COMPLIANCE
| Protection Rating | IP54 |
| Product Certifications | IEC 60297-3 |
| Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Data Center & IT Rack Cooling
| Model Number | Description | |
|---|---|---|
| SRFANWM | SmartRack Wall-Mount Roof Fan Kit - 2-120V high-performance fans; 210 CFM; 5-15P plug |
Cable Management
| Model Number | Description | |
|---|---|---|
| SRCABLEDUCT1U | SmartRack 1U Horizontal Cable Manager - Finger duct with cover | |
| SRCABLEDUCT1UHD | SmartRack 1U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover | |
| SRCABLEDUCT2UHD | SmartRack 2U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover | |
| SRCABLERING1U | SmartRack 1U Horizontal Cable Manager - Flexible ring type | |
| SRCABLERING2U | SmartRack 2U Horizontal Cable Manager - Flexible ring type |
Accessories
| Model Number | Description | |
|---|---|---|
| P350-10N-10 | Hook-and-Loop Cable Ties, 10" L x 5/8" W - 10-Pack | |
| SR1UBRUSH | SmartRack 1U Cable Pass-Through Panel with Brush Strip | |
| SR1UPANEL10 | SmartRack 1U Blanking Panel Kit - Toolless Mounting, 10 Panels, Black | |
| SR1UPANEL50 | SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 50 pieces | |
| SRCAGENUT5MM | SmartRack Square Hole Hardware Kit with 50 M5 screws and washers | |
| SRCAGENUTS | SmartRack Square Hole Hardware Kit with 50 M6 screws and washers | |
| SRCAGENUTS1224 | SmartRack Square Hole Hardware Kit with 50 pcs 12-24 screws and washers | |
| SRGROUND25 | SmartRack Copper Bus Grounding Bar for 24U and 25U Racks | |
| SRSHELF2P | SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 18-in. / 457 mm Deep) | |
| SRSHELF2P1U | SmartRack 1U Cantilever Fixed Shelf (40 lbs / 18.1 kgs capacity; 12-in. / 305 mm Deep) | |
| SRSHELF2P1UTM | SmartRack 1U Cantilever Toolless Mount Fixed Shelf (30 lbs / 13.6 kgs capacity; 12 in./305 mm Deep) | |
| SRSHELF2PDP | SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 21 in. / 533.4 mm Deep) | |
| SRSHELF2PTM | SmartRack 2U Cantilever Toolless Mount Fixed Shelf (50 lbs /22.7 kgs capacity; 18 in./457 mm Deep) | |
| SRSHELF4PHD | SmartRack Heavy-Duty Fixed Shelf (250 lbs / 113.4 kgs capacity; 26 in/660 mm Deep) | |
| SRSHELF4PHDTM | SmartRack Fixed Heavy-Duty Toolless Mount Shelf (250 lbs / 113.4 kgs capacity; 26 in./660 mm Deep) | |
| SRSHELF4PKYBD | SmartRack Keyboard Shelf (25 lbs / 11.3 kgs capacity; 16 in / 406 mm Deep) | |
| SRSHELF4PSL | SmartRack Standard Sliding Shelf (50 lbs / 22.7 kgs capacity; 28.3 in/719 mm Deep) | |
| SRSHELF4PSLHD | SmartRack Heavy-Duty Sliding Shelf (200 lbs / 90.7 kgs capacity; 28.3 in/719 mm Deep) | |
| SRSWITCH | SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI | |
| UPSHDEARKIT | Heavy-Duty 2-post Front Mounting Ear Kit |
Documents & Downloads
Design Resources
Product Literature
Useful Web Pages
Product Images