Part Number: SRCOOL12K
This Model has been retired and replaced by SRCOOL12KE. An Owner's Manual and other information for the SRCOOL12K is available on the model support page
Features
Specifications
OVERVIEW
| UPC Code | 037332145765 |
INPUT
| Electrical Consumption (Max) | 1400 Watts |
| Nominal Input Voltage(s) Supported | 120V AC |
| Nominal Input Voltage Description | 120V AC 60 Hz |
| Input Connection Type | NEMA 5-15P |
| Input Plug Features | NEMA 5-15P |
| Voltage Compatibility (VAC) | 120 |
| Input Frequency | 60 HZ |
| Input Cord Length (ft.) | 6 |
OUTPUT
| Frequency Compatibility | 60 Hz |
COOLING
| Airflow | Evaporator = 329 CFM / Condenser = 311 CFM |
| Cooling Type | Active |
| Cooling Capacity (BTUs) | 12000 |
| Cooling Capacity (kW) | 3.5 |
| Refrigerant | R410a (Environmentally friendly, Non ozone depleting) |
| Refrigerant Amount | 15.5 oz |
| Equivalent Room Size | 258.3 sq. ft. (24 sq. m.) |
USER INTERFACE, ALERTS & CONTROLS
| Front Panel LEDs | Touch sensitive control panel with multiple LEDs and numerical temperature readout |
PHYSICAL
| Color | Black |
| Material of Construction | ABS |
| Form Factors Supported | Tower |
| Shipping Dimensions (hwd / in.) | 29.00 x 15.40 x 33.10 |
| Shipping Weight (lbs.) | 78.46 |
| Unit Dimensions (hwd / in.) | 30.630 x 11.810 x 19.880 |
| Unit Weight (lbs.) | 71.36 |
FEATURES & SPECIFICATIONS
| Air Supply Tube Length | 71 inches |
| Air Exhaust Tube Length | 118 inches |
| Air Exhaust Tube Diameter | 5.16 inches |
| Compressor Type | Rotary |
| Dehumidifier | 2.5 liters / hour |
| Sound Level (Noise) | 57dB |
| Amp Draw Nominal | 10.5A |
STANDARDS & COMPLIANCE
| Product Certifications | CSA (Canada); UL 484 |
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (U.S. & Canada) | 2-year limited warranty |
Questions & Answers
The exhaust tube diameter is 5.16". The tube is 118" long.
Documents & Downloads
Documentation
Design Resources
Product Literature
Case Studies
Useful Web Pages
Product Videos
- Power Protection Solutions for Severe Weather
https://tripplite.eaton.com/video/power-protection-solutions-for-severe-weather/63240 - SRCOOL12K Self-Contained Air Conditioning Unit
https://tripplite.eaton.com/video/srcool12k-self-contained-air-conditioning-unit/48304 - Portable Cooling for IT Environments
https://tripplite.eaton.com/video/portable-cooling-for-it-environments/125800 - Why Rack Cooling Efficiency Matters
https://tripplite.eaton.com/video/why-rack-cooling-efficiency-matters/815511 - Webinar: Enabling the Mission-Critical Internet of Things
https://tripplite.eaton.com/video/webinar-enabling-the-mission-critical-internet-of-things/782016 - SRCOOL12K & SRCOOLNET Air Conditioner with Remote Cooling Control Demo
https://tripplite.eaton.com/video/srcool12k-srcoolnet-air-conditioner-with-remote-cooling-control-demo/64789
Product Images