Part Number: SRCAGENUT5MM
- Square hole hardware kit - 50 each M5 cage nuts and bolts
- Fastens equipment to square hole rack mount rails
- Compatible with all square hole racks (EIA 310D)
- 5-year limited warranty
Overview
The SmartRack® SRCAGENUTS is compatible with all square-hole rack enclosure cabinets. Square-hole hardware kit has 50 M5 cage nuts and 50 bolts to fasten equipment to square-hole rack-mount rails.
Specifications
OVERVIEW
| UPC Code | 037332180315 |
| Accessory Type | Rack Mounting Hardware; Mounting Accessories |
| Accessory Class | Rack Accessories |
PHYSICAL
| Shipping Dimensions (hwd / in.) | 4.00 x 1.00 x 6.00 |
| Shipping Weight (lbs.) | 1.00 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Server Racks & Cabinets
| Model Number | Description | |
|---|---|---|
| SR12UB | SmartRack 12U Mid-Depth Small Rack Enclosure | |
| SR18UB | SmartRack 18U Mid-Depth Half-Height Rack Enclosure Cabinet | |
| SR24UB | SmartRack 24U Mid-Depth Half-Height Rack Enclosure Cabinet | |
| SRW12U | SmartRack 12U Low-Profile Switch-Depth Wall-Mount Small Rack Enclosure |
Documents & Downloads
Product Literature
Product Images