Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Not for sale in California, USA; for sales in California, see model SRCOOL24KE
Portable, self-contained 24,000 BTU server rack cooling system perfect for supplemental or backup cooling in server rooms and data centers, and as primary cooling in wiring closets and other IT environments without facility air conditioning.
  • 24,000 BTU/h (7 kW) of cooling capacity in 2 x 2-ft. (0.61 m) footprint
  • NEMA L6-20P plug connects to standard 208/240V 20A outlet
  • Directs cooling through adjustable louvers or ducts
  • Restarts automatically after power failures
  • Supports network management via preinstalled SRCOOLNET2LX
  • 2-year limited warranty

Overview

The SRCOOL24K SmartRack 24,000 BTU 208/240V Portable Rack Air Conditioner cools, dehumidifies and filters the air in your server room, data center or other environment with heat-sensitive equipment. The compact, portable unit fits into just 4 square feet of floor space. It is designed for supplemental or backup cooling of IT equipment to prevent shutdowns, malfunctions and costly downtime caused by overheating or fluctuating temperatures.
The self-contained SRCOOL24K packs 24,000 BTU/h (7kW) of cooling capacity into a rack-width chassis. A built-in evaporator expels condensation through a directional exhaust duct, eliminating the need for a floor drain or water collection tank. The SRCOOL24K also dehumidifies and filters the air, providing better air quality that can enhance equipment performance. Efficient close-coupled cooling reduces energy use and operating costs.
Installation is quick and easy and does not require disruptive construction or the costly expense of hiring a plumber or HVAC specialist. The unit rolls into place on durable built-in casters. The NEMA L6-20P plug connects to a standard 208/240V 20A outlet. The SRCOOL24K restarts automatically after power failures, and a built-in timer supports unattended shutdown and startup.
The included SRCOOLNET2LX network management card lets you monitor temperatures, receive alerts, review logs, automate operation and control settings from anywhere via SNMP, web browser, SSH or telnet. The SRCOOLNET2LX includes the ENVIROSENSE remote sensor, which lets you monitor temperature and humidity up to 12-ft. (3.66 m) away from the SRCOOL24K.

Features

Portable, High-Capacity Cooling Power
  • Produces 24,000 BTU/h (7 kW) of cooling capacity in a portable, rack-width chassis
  • Prevents equipment shutdowns, malfunctions and failures caused by overheating and temperature fluctuations
  • Filters and dehumidifies the air to enhance equipment performance
  • Uses environmentally friendly R410A refrigerant, which complies with worldwide standards
  • Efficient close-coupled cooling reduces energy use and operating costs
Convenient Operation
  • Adjustable louvers support area cooling applications
  • Flexible dual output ducts aim cold air where it's needed, such as an overheated rack enclosure or equipment hot spot
  • Supports unattended shutdown and startup, including automatic restarts after power failures
  • Easy-to-read control panel with digital display and diagnostic LEDs for local management
  • System-lock function disables all other buttons to prevent accidental input
Advanced Network Monitoring
  • Included SRCOOLNET2LX accessory allows remote monitoring of temperatures, alerts, logs and control settings from anywhere via SNMP, web browser, SSH or telnet
  • ENVIROSENSE remote sensor monitors temperature and humidity up to 12-ft. (3.66 m) away
Easy to Install
  • Rolls into place on built-in casters
  • Fits into 2 x 2-ft. (0.61 m) section of floor space
  • 6.5-ft. (1.98 m) power cord with NEMA L6-20P plug connects to a standard 208/240V 20A AC outlet
  • No external condenser, refrigerant piping or professional maintenance required
  • Built-in evaporator expels condensation through exhaust tube—no floor drain or water collection tank needed
  • Exhaust kit removes hot air from room through drop ceiling, window or return duct
  • Includes all parts required for setup

Package Includes

  • SRCOOL24K SmartRack Portable Server Rack Cooling Unit - 24,000 BTU, 208/240V, Network Management Card
  • (2) Gray exhaust ducts
  • (2) Black cooling ducts
  • (2) Exhaust duct adapters
  • (2) Adjustable exhaust panels
  • (4) Self-tapping screws
  • Dual cooling duct adapter
  • Louvered vent insert (preinstalled)
  • (2) Drainage plugs (preinstalled)
  • ENVIROSENSE environmental sensor
  • SNMP configuration cable
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332184856
INPUT
Electrical Consumption (Max)2560 Watts
Nominal Input Voltage(s) Supported208V AC; 240V AC
Nominal Input Voltage Description208-240V AC 60 Hz
Input Connection TypeNEMA L6-20P
Input Plug FeaturesNEMA L6-20P
Voltage Compatibility (VAC)208; 240
Input Frequency60 HZ
Input Cord Length (ft.)6.56
OUTPUT
Frequency Compatibility60 Hz
COOLING
AirflowEvaporator = 634 CFM / Condenser = 640 CFM
Cooling TypeActive
Cooling Capacity (BTUs)24000
Cooling Capacity (kW)7.0
RefrigerantR410a (Environmentally friendly, Non ozone depleting)
Refrigerant Amount42.33 oz.
Equivalent Room Size47 sq. m (505.9 sq. ft.)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDsTouch sensitive control panel with multiple LEDs and numerical temperature readout
PHYSICAL
ColorBlack
Material of ConstructionSteel
Form Factors SupportedTower
Shipping Dimensions (hwd / in.)46.50 x 25.20 x 29.20
Shipping Weight (lbs.)223.00
Unit Dimensions (hwd / in.)38.200 x 20.500 x 21.700
Unit Weight (lbs.)175.37
FEATURES & SPECIFICATIONS
Air Supply Tube Length71 inches
Air Exhaust Tube Length118 inches
Air Exhaust Tube Diameter5.16 inches
Compressor TypeRotary
Dehumidifier5 liters / hour
Sound Level (Noise)65dB
Amp Draw Nominal13.5A
STANDARDS & COMPLIANCE
Product CertificationsCSA (Canada); NOM (Mexico); UL 484
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Yes. An exhaust removal tube is included and must be used to vent the hot air out of the room or closet through a window or ceiling duct work.
Was this information helpful? Yes No
Need more help? Contact Technical Support
For your convenience, the unit uses washable filters. Replacement filters are not sold separately.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Between 50dB and 65dB.
Was this information helpful? Yes No
Need more help? Contact Technical Support

Excessive heat can damage servers, reducing the life of equipment and potentially causing an unexpected shutdown. Humidity problems can also accompany excessive heat. High humidity can cause condensation and lead to the accumulation of dust on components. Low humidity can cause electrostatic discharge (ESD).

For newer IT equipment, the American Society of Heating, Refrigerating and Air-Conditioning Engineers (ASHRAE) recommends an operating temperature of 64°F to 81°F (18°C to 27°C), and a relative humidity (RH) of 60 percent.

Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Accessories

  Model Number Description
LX Platform SNMP/Web Interface Module - Remote Cooling Management for Select Models, TAA SRCOOLNET2LX SRCOOLNET2LX LX Platform SNMP/Web Interface Module - Remote Cooling Management for Select Models, TAA

Services & Extended Warranties

Preventive Maintenance

Part Number Description
0005NXXSPTC12241 Preventive Maintenance for Portable Air Conditioning Units 12-24K BTU

Extended Warranty

Part Number Description
CSW3YSPTC1224 Extended Warranty and Technical Support with Advanced Depot Exchange for Portable Air Conditioning Units, 12-24K BTU

Commissioning Services

Part Number Description
SU05NXXXSPTC1224 StartUp for Portable Air Conditioning Units 12-24K BTU

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.