Part Number: SRCAGENUTS1224
- Square hole hardware kit - 50 each 12-24 cage nuts and bolts
- Fastens equipment to square hole rack mount rails
- Compatible with all square hole racks (EIA 310D)
- 5-year limited warranty
Overview
The SmartRack® SRCAGENUTS1224 is compatible with all square-hole rack enclosure cabinets. Square-hole hardware kit has 50 12-24 cage nuts and 50 bolts to fasten equipment to square-hole rack-mount rails.
Features
- SmartRack SRCAGENUTS are compatible with all square hole rack enclosure cabinets
- Square hole hardware kit has 50 each 12-24 cage nuts and bolts to fasten equipment to square hole rackmount rails
Specifications
OVERVIEW
| UPC Code | 037332181725 |
| Accessory Type | Rack Mounting Hardware; Mounting Accessories |
| Accessory Class | Rack Accessories |
PHYSICAL
| Shipping Dimensions (hwd / in.) | 1.20 x 4.40 x 6.10 |
| Shipping Weight (lbs.) | 0.90 |
| Unit Dimensions (hwd / in.) | 1.200 x 4.400 x 6.100 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Literature
Product Images