Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Magnetic door switch for monitoring cabinet access
  • Sends notification through PowerAlert, TLNET Supervisor or PowerAlert Device Manager software
  • Monitors the front and rear doors of a single cabinet
  • Must be used with SNMPWEBCARD and ENVIROSENSE, with TLNETCARD and TLNETEM, or with WEBCARDLX and E2MTHDI, E2MTDI
  • 5-year limited warranty

Overview

The SRSWITCH is designed to monitor rack-mount enclosure door access and notify users when a door has been opened. The SRSWITCH must be used together with the following accessories: SNMPWEBCARD and ENVIROSENSE, with TLNETCARD and TLNETEM or with WEBCARDLX and E2MTHDI, E2MTDI (all available separately.)

Features

  • Designed to monitor rack-mount enclosure door access and notify users when a door has been opened
  • Must be used together with the following accessories: SNMPWEBCARD and ENVIROSENSE, with TLNETCARD and TLNETEM, or with WEBCARDLX and E2MTHDI, E2MTDI (all available separately)

Package Includes

  • One set of magnetic door switch contacts
  • All mounting hardware
  • Detailed installation instructions as well as user manual.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332144775
Accessory TypeDoor Switch Kit
Accessory ClassRack Accessories
PHYSICAL
Shipping Dimensions (hwd / in.)0.90 x 2.68 x 4.41
Shipping Weight (lbs.)0.20
STANDARDS & COMPLIANCE
Product ComplianceRoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.