Part Number: SRCOOL33K
- 33,000 BTU (9.7kW) of cooling power in self-contained, row-based, zero-maintenance unit
- Needs no costly electrician or HVAC contractor—can be fully installed by IT staff
- Expels condensation through exhaust air system—no floor drain or water collection tank required
- 10-ft. (3.05 m) cord with NEMA L6-30P plug connects to 208/240V outlet
- Supports remote management 24/7 via pre-installed WEBCARDLX network interface
- 1-year limited warranty
Features
Specifications
OVERVIEW
| UPC Code | 037332172280 |
INPUT
| Nominal Input Voltage(s) Supported | 208V AC; 240V AC |
| Nominal Input Voltage Description | 208-240V AC 60 Hz |
| Maximum Input Amps | 17.9 |
| Input Connection Type | L6-30P Input Cordset |
| Input Plug Features | L6-30P Input Cordset |
| Voltage Compatibility (VAC) | 208; 240 |
| Input Frequency | 60 Hz |
| Maximum Surge Amps | 23 |
| Input Cord Length (ft.) | 10 |
OUTPUT
| Frequency Compatibility | 60 Hz |
COOLING
| Airflow | 1200 CFM |
| Cooling Type | Active |
| Cooling Capacity (BTUs) | 33000 |
| Cooling Capacity (kW) | 9.7 |
| Refrigerant | R410a (Environmentally friendly, Non ozone depleting) |
| Refrigerant Amount | 2.25 KG |
| Equivalent Room Size | 115 sq. m (1,250 sq. ft.) |
USER INTERFACE, ALERTS & CONTROLS
| Front Panel LEDs | Multi-line LCD control panel |
PHYSICAL
| Color | Black |
| Material of Construction | Aluminium, Steel |
| Shipping Dimensions (hwd / in.) | 84.40 x 25.60 x 44.90 |
| Shipping Weight (lbs.) | 630.00 |
| Unit Dimensions (hwd / in.) | 78.400 x 23.600 x 42.700 |
| Unit Weight (lbs.) | 558.00 |
FEATURES & SPECIFICATIONS
| Air Exhaust Tube Length | 98 inches |
| Air Exhaust Tube Diameter | 9.84 inches |
| Compressor Type | Rotary |
| Dehumidifier | 3.35 liters / hour |
| Sound Level (Noise) | 60 dB |
| Amp Draw Nominal | Variable |
STANDARDS & COMPLIANCE
| Product Certifications | CSA (Canada); UL 484 |
| Product Compliance | RoHS; FCC Part 15 Class A (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Excessive heat can damage servers, reducing the life of equipment and potentially causing an unexpected shutdown. Humidity problems can also accompany excessive heat. High humidity can cause condensation and lead to the accumulation of dust on components. Low humidity can cause electrostatic discharge (ESD).
For newer IT equipment, the American Society of Heating, Refrigerating and Air-Conditioning Engineers (ASHRAE) recommends an operating temperature of 64°F to 81°F (18°C to 27°C), and a relative humidity (RH) of 60 percent.
Accessories
Services & Extended Warranties
Preventive Maintenance
| Part Number | Description |
|---|---|
| 0005NXXXSRC55001 | Preventive Maintenance for Rackmount Air Conditioning Units, 3K, 5K, 7K, 33K |
Commissioning Services
| Part Number | Description |
|---|---|
| SU05NXXXSRC5500 | StartUp for Rackmount Air Conditioning Units 3K, 5K, 7K, 33K BTU |
Annual Service Agreements
| Part Number | Description |
|---|---|
| WFLN7NXXXSRC5500 | Annual Onsite Service Agreement for Rackmount Air Conditioning Units, 3K, 5K, 7K, 33K BTU |
Documents & Downloads
Documentation
Design Resources
Product Literature
Product Videos
- Why Rack Cooling Efficiency Matters
https://tripplite.eaton.com/video/why-rack-cooling-efficiency-matters/815511
Product Images