Part Number: SRCABLERING1U
- 1U 19-inch Horizontal Cable Manager
- Helps eliminate cable stress
- Organizes cables within SmartRack enclosure or open rack
- Required mounting hardware included
- Cold rolled steel with black finish
- 5-year limited warranty
Overview
SmartRack® SRCABLERING1U helps eliminate cable stress for your rack enclosure cabinet. The 1U 19-inch horizontal cable manager (flexible ring type) organizes cables within the SmartRack enclosure or open rack. Required mounting hardware is included.
Features
- SmartRack SRCABLERING1U helps eliminate cable stress for your rack enclosure cabinet
- 1U 19-inch horizontal cable manager (flexible ring type) organizes cables within the SmartRack enclosure or open rack
- Required mounting hardware is included
Specifications
OVERVIEW
| UPC Code | 037332140661 |
| Accessory Type | Cable Management Accessories |
PHYSICAL
| Color | Black |
| Shipping Dimensions (hwd / in.) | 5.50 x 21.50 x 2.95 |
| Shipping Weight (lbs.) | 1.45 |
| Unit Dimensions (hwd / in.) | 1.700 x 19.000 x 3.800 |
| Unit Weight (lbs.) | .75 |
| Cable Manager Form Factor | Horizontal |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Literature
Product Images