Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • 1U Cable pass-through panel with brush strip
  • Brush strip blocks unwanted airflow
  • Improves cooling efficiency
  • Segregates cold aisle from hot aisle

  • 5-year limited warranty

Overview

SmartRack® SR1UBRUSH is a 1U cable pass-through panel with brush strip. The brush strip blocks unwanted airflow inside rack enclosures and server cabinets. The SR1UBRUSH improves cooling efficiency and segregates cold aisle from hot aisle.

Features

  • 1U cable pass-thru panel with brush strip
  • Brush strip blocks unwanted airflow inside rack enclosures and server cabinets
  • Improves cooling efficiency and segregates cold aisle from hot aisle

Package Includes

  • 1 Piece of SR1UBRUSH
  • Mounting Hardware
RoHS compliant

Specifications

OVERVIEW
UPC Code037332143228
Accessory TypePass-Through Panel
Accessory ClassRack Accessories
COOLING
Cooling TypePassive
PHYSICAL
Shipping Dimensions (hwd / in.)0.98 x 19.48 x 2.16
Shipping Weight (lbs.)0.50
Unit Dimensions (hwd / in.)0.550 x 18.980 x 1.730
Unit Weight (lbs.).5
STANDARDS & COMPLIANCE
Product ComplianceRoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.