Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: SRXCOOL12KB
This Model has been retired and has not been replaced. An Owner's Manual and other information for the SRXCOOL12KB is available on the model support page
Overview
The SRXCOOL12KB SmartRack® 12,000 BTU 230V Portable Rack Air Conditioner pumps 12,000 BTU of cooling power into your IT environment to prevent shutdowns, malfunctions and equipment failures caused by overheating or fluctuating temperatures. This portable and completely self-contained unit is recommended for network closets, server rooms, data centers and other locations with heat-sensitive equipment in areas that facility air conditioning can’t reach.
The SRXCOOL12KB packs 3.5 kW of cooling capacity into a compact 300 x 505 mm footprint. Its flexible output duct allows you to aim the cold air precisely where it’s needed most, such as an equipment hot spot. Use the adjustable louvers to direct area cooling. A built-in evaporator expels the condensed water through the directional exhaust duct, eliminating the need for a drain tube, drain pan or water collection tank.
The SRXCOOL12KB also dehumidifies and filters the air, providing better air quality that can enhance equipment performance with little power consumption. Designed for quick, simple installation, the SRXCOOL12KB rolls on durable built-in casters and plugs into a standard BS 1363 outlet. It’s programmed to restart automatically after power failures, and you can set the built-in timer for unattended shutdown and startup.
By installing the optional SRCOOLNETLX accessory (sold separately), you can also monitor temperatures, receive alerts, review logs and control settings from anywhere.
Features
Compact Cooling
- Provides 12,000 BTU/h (3.5 kW) of cooling capacity in a portable 300 x 505 mm chassis
- Prevents equipment shutdowns, malfunctions and failures caused by overheating and temperature fluctuations
- Filters and dehumidifies the air to enhance equipment performance
- Uses environmentally friendly R410A refrigerant, which complies with worldwide standards
Convenient Operation
- Flexible output duct aims cold air where it’s needed, such as an overheated rack enclosure or equipment hot spot
- Adjustable louvers provide general area cooling in rooms not designed for IT equipment
- Built-in evaporator expels condensed water through exhaust tube—no floor drain or water collection tank needed
- Supports unattended shutdown and startup, including automatic restarts after power failures
- Intuitive top-panel controls with informative digital display and diagnostic LEDs
- System-lock function disables all other buttons to prevent accidental input
24/7 Remote Management
- Optional SRCOOLNETLX Ethernet interface (sold separately) allows remote management via SNMP, web browser or telnet
- Optional E2MT environmental sensor (sold separately) connects to SRCOOLNETLX for remote temperature, humidity and security monitoring
Easy to Install
- Rolls into place on built-in casters
- Plugs into a standard British BS 1363 outlet
- Includes window/drop-ceiling exhaust kit for extracting heat
- No external condenser, refrigerant piping or professional maintenance required
Specifications
OVERVIEW
| UPC Code | 037332205407 |
INPUT
| Nominal Input Voltage(s) Supported | 220V AC; 230V AC; 240V AC |
| Nominal Input Voltage Description | 208-240V AC 50/60 Hz |
| Input Connection Type | British BS 1363 |
| Input Plug Features | British BS 1363 |
| Input Frequency | 50 HZ |
| Input Cord Length (ft.) | 6 |
COOLING
| Airflow | Evaporator = 329 CFM / Condenser = 311 CFM |
| Cooling Type | Active |
| Cooling Capacity (BTUs) | 12000 |
| Cooling Capacity (kW) | 3.5 |
| Refrigerant | R410a (Environmentally friendly, Non ozone depleting) |
| Refrigerant Amount | 22 oz. |
| Equivalent Room Size | 24 sq. m (258.33 sq. ft.) |
USER INTERFACE, ALERTS & CONTROLS
| Front Panel LEDs | Touch sensitive control panel with multiple LEDs and numerical temperature readout |
PHYSICAL
| Color | Black |
| Material of Construction | ABS |
| Form Factors Supported | Tower |
| Shipping Dimensions (hwd / in.) | 29.00 x 14.70 x 33.60 |
| Shipping Weight (lbs.) | 79.00 |
| Unit Dimensions (hwd / in.) | 30.630 x 11.810 x 19.880 |
| Unit Weight (lbs.) | 73.9 |
FEATURES & SPECIFICATIONS
| Air Supply Tube Length | 71 inches |
| Air Exhaust Tube Length | 118 inches |
| Air Exhaust Tube Diameter | 5.16 inches |
| Compressor Type | Rotary |
| Dehumidifier | 2.5 liters / hour |
| Sound Level (Noise) | 65dB |
| Amp Draw Nominal | 7-10A |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; CE (Europe) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Data Center & IT Rack Cooling
| Model Number | Description | |
|---|---|---|
| SRCLOSETINTAKE | Network Closet Through-Wall Air Duct, Built-in Filter, Black |
Accessories
| Model Number | Description | |
|---|---|---|
| SRCOOLNETLX | LX Platform SNMP/Web Interface Module - Remote Cooling Management for SRCOOL12K Models, TAA |
Documents & Downloads
Design Resources
Declarations of Conformity
Product Images