Part Number: SRSHELF4PSLHD
- Heavy Duty Sliding Shelf supports up to 200 lbs (90.7 kgs)
- Designed for 4 post rack mounting
- 28.3 inch / 72 cm shelf depth
- Extendible shelf accommodates tower units, monitors, and other equipment
- Cold rolled steel with black finish
- Required mounting hardware included
- 5-year limited warranty
Overview
SmartRack® SRSHELF4PSLHD is a heavy-duty sliding shelf for installation in rack cabinets. The SRSHELF4PSLHD has a 28.3-inch (720-millimeter) depth (29.5 inches including handle) and can support up to 200 pounds (90.7 kilograms). This extendable shelf can accommodate tower units, monitors and other equipment. It is designed for 4-post rack mounting and the required mounting hardware is included. Expandable mounting rails supports installation in racks with front to rear rail distances between 28 inches (710 millimeters) minimum and 46 inches (1170 millimeters) maximum.
Features
- Heavy duty sliding shelf for installation in rack cabinets
- 28.3 in. / 72.4cm depth (29.5 in. / 74.9cm including handle)
- Supports up to 200 lbs (90.7 kgs)
- This extendable shelf can accommodate tower units, monitors and other equipment
- Designed for 4 post rack mounting and the required mounting hardware is included
- Expandable mounting rails supports installation in racks with front to rear rail distances between 28 in. / 71cm minimum and 46 in. / 117cm maximum
Specifications
OVERVIEW
| UPC Code | 037332140654 |
| Accessory Type | Rack Shelves |
| Accessory Class | Rack Accessories |
PHYSICAL
| Shipping Dimensions (hwd / in.) | 3.00 x 20.20 x 31.00 |
| Shipping Weight (lbs.) | 23.60 |
| Unit Dimensions (hwd / in.) | 2.360 x 19.000 x 30.000 |
| Unit Weight (lbs.) | 24 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Literature
Product Videos
- SRSHELF4PSLHD Heavy-Duty Sliding Shelf
https://tripplite.eaton.com/video/srshelf4pslhd-heavy-duty-sliding-shelf/61539
Product Images