Part Number: SRSHELF4PKYBD
- Sliding Keyboard Shelf
- Designed for 4 post rack mounting
- Designed for all standard 17 inch keyboards.
- Extendible shelf to allow quick access to keyboard or for storage when not in use.
- Cold rolled steel with black finish
- Required mounting hardware included
- 5-year limited warranty
Overview
SmartRack® SRSHELF4PKYBD is a sliding keyboard shelf designed for all standard 17-inch keyboards. The SRSHELF4PKYBD is an extendable shelf to allow quick access to the keyboard or for storage when not in use. It is designed for 4-post rack-mounting and has a 25-pound (11.3-kilogram) weight capacity. Required mounting hardware is included.
Features
- Sliding keyboard shelf designed for all standard 17 inch keyboards.
- Extendable shelf to allow quick access to the keyboard or for storage when not in use
- Designed for 4 post rack mounting
- 25 lbs (11.3 kgs) weight capacity
- Required mounting hardware is included
Specifications
OVERVIEW
| UPC Code | 037332140753 |
| Accessory Type | Rack Shelves |
| Accessory Class | Rack Accessories |
PHYSICAL
| Shipping Dimensions (hwd / in.) | 2.36 x 20.66 x 30.11 |
| Shipping Weight (lbs.) | 11.00 |
| Unit Dimensions (hwd / in.) | 1.730 x 19.000 x 28.900 |
| Unit Weight (lbs.) | 10 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Literature
Product Images