Part Number: SR1UPANEL50
- 19" 1U Blanking Panel Kit
- 50 pieces of 1U blanking panels included to fill one to 50U of rack space
- Improves cooling efficiency
- Fills unused rack spaces to optimize airflow and prevent recirculation
- Toolless mounting
- Fits any square hole, EIA compliant enclosure
- 5-year limited warranty
Overview
SmartRack® SR1UPANEL50 is a 19-inch 1U blanking panel kit. The kit includes 50 pieces to fill from 1U to 50U of rack space. SR1UPANEL50 improves cooling efficiency inside the enclosure by filling unused rack space and optimizing airflow and preventing recirculation. Offers toolless mounting and fits any square-hole EIA-compliant enclosure.
Features
- 19" 1U blanking panel kit
- Includes 50 pieces to fill from one to 50U of rack space
- Improves cooling efficiency inside the enclosure by filling unused rack space and optimizing airflow and preventing recirculation
- Offers toolless mounting and fits any square hole, EIA compliant enclosure
Specifications
OVERVIEW
| UPC Code | 037332142092 |
| Accessory Type | Pass-Through Panel |
| Accessory Class | Rack Accessories |
COOLING
| Cooling Type | Passive |
PHYSICAL
| Shipping Dimensions (hwd / in.) | 15.10 x 12.40 x 21.10 |
| Shipping Weight (lbs.) | 14.40 |
| Unit Dimensions (hwd / in.) | 1.752 x 19.000 x 1.252 |
| Unit Weight (lbs.) | .93 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Images