Part Number: UPSHDEARKIT
- Front Mount UPS support brackets for 2-post, 4-post racks, wall-mounts and enclosures
- Allows 2U UPS systems to be mounted by the front vertical rails. (No rear support needed)
- Supports any 2U rackmount chassis up to 65 lbs
- Includes 2 heavy duty "L bracket" mounting ears
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
UPSHDEARKIT front-mount support bracket system accommodates 2U UPS systems in 4-post rack-mount applications by using only the front vertical rails of the cabinet. Two included "L bracket" mounting ears offer front support of any 2U rack-mount chassis up to 65 pounds.
Specifications
OVERVIEW
| UPC Code | 037332145833 |
| Accessory Type | Rackmount Kit |
| Accessory Class | UPS Accessories |
PHYSICAL
| Material of Construction | Steel |
| Form Factors Supported | 2U UPS systems up to 65lbs |
| Shipping Dimensions (hwd / in.) | 2.40 x 3.80 x 3.70 |
| Shipping Weight (lbs.) | 1.60 |
| Unit Dimensions (hwd / in.) | 3.425 x 0.849 x 3.691 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Literature
Product Images