Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • 1U 19-inch Horizontal Cable Manager -finger duct with cover
  • Helps eliminate cable stress
  • Organizes cables within SmartRack enclosure or open rack
  • Required mounting hardware included
  • Cold rolled steel with black finish
  • 5-year limited warranty

Overview

SmartRack® SRCABLEDUCT1U helps eliminate cable stress for your rack enclosure cabinet. The 1U 19-inch horizontal cable manager (finger duct with cover) organizes cables within the SmartRack enclosure or open rack. Required mounting hardware is included.

Features

  • 1U 19-inch horizontal cable manager (finger duct with cover) helps eliminate cable stress for your rack enclosure cabinet
  • Organizes cables within the SmartRack enclosure or open rack
  • Required mounting hardware is included

Package Includes

  • 1U 19 inch Horizontal Cable Manager -finger duct with cover, mounting hardware
RoHS compliant

Specifications

OVERVIEW
UPC Code037332142962
Accessory TypeCable Management Accessories
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)2.00 x 4.00 x 19.40
Shipping Weight (lbs.)1.50
Unit Dimensions (hwd / in.)1.720 x 19.000 x 2.660
Unit Weight (lbs.)1.3
Cable Manager Form FactorHorizontal
STANDARDS & COMPLIANCE
Product ComplianceRoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.