Part Number: SRCABLEDUCT2UHD
- 2U 19-inch High Capacity Horizontal Cable Manager -finger duct with dual-hinge cover
- Helps eliminate cable stress
- Organizes cables within SmartRack enclosure or open rack
- Required mounting hardware included
- Cold rolled steel with black finish
- 5-year limited warranty
Overview
SmartRack® High-Capacity SRCABLEDUCT1UHD helps eliminate cable stress for your rack enclosure or open frame rack. The 2U 19-inch horizontal high-capacity cable manager (finger duct with dual-hinge cover) organizes cables within the SmartRack enclosure or open rack. Required mounting hardware is included.
Features
- 2U 19-inch high capacity horizontal cable manager (finger duct with dual-hinge cover) organizes cables within the SmartRack enclosure or open rack
- Helps eliminate cable stress for your rack enclosure cabinet.
- Required mounting hardware is included
Specifications
OVERVIEW
| UPC Code | 037332163950 |
| Accessory Type | Cable Management Accessories |
PHYSICAL
| Color | Black |
| Shipping Dimensions (hwd / in.) | 4.00 x 5.60 x 19.40 |
| Shipping Weight (lbs.) | 2.50 |
| Unit Dimensions (hwd / in.) | 3.500 x 19.000 x 4.520 |
| Unit Weight (lbs.) | 2.7 |
| Cable Manager Form Factor | Horizontal |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Literature
Product Images