Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Laptop docking station transmits 4K video to 3 displays, connects up to 5 USB peripherals and charges/powers host device.

  • HDMI and DisplayPort video outputs support 4K @ 60 Hz to enhance productivity
  • Universal DisplayLink chipset supports triple monitor desktop extension for Windows, Mac OS and Chrome OS
  • 5 USB 3.2 Gen 1/Gen 2 hub ports connect external storage and other peripherals
  • Joins a wired 2.5 Gbps Ethernet network when no Wi-Fi is available
  • USB-C PD 3.0 port supports 100W power output for charging host device
  • 1-year limited warranty

Features

USB-C Docking Station Turns Your Laptop into a Multiport Workstation
This professional workspace dock dramatically expands the potential of your MacBook or Windows laptop by adding 12 ports to its USB-C or Thunderbolt 3 port. Not only does the U442-DOCK24DL3A allow you to transmit 4K video to three displays at the same time, but you can also add USB peripherals, connect to a Gigabit Ethernet network, charge your laptop and more.

Transmits 4K Video and Digital Audio to 3 Displays Simultaneously
Three HDMI and two DisplayPort (DP) outputs individually support 4K video resolutions up to 3840 x 2160 at 60 Hz with High Dynamic Range (HDR), 36-bit Deep Color and 4:4:4 chroma subsampling. The dock supports combinations of HDMI + HDMI + HDMI, DisplayPort + DisplayPort + HDMI or HDMI + HDMI + DisplayPort and transmits 4K @ 60 Hz video to all. This allows you to display the image from the host computer (including M1/M2/M3 MacBooks) on all monitors, extend your host desktop across all with different windows open on each, or combine all into one large display as a video wall. Note: You must download and install the latest OS-specific DisplayLink driver to your host computer for video transmission to properly occur. This is done automatically upon first connection to the host. If a firewall prevents automatic downloading, you can manually download the driver at the Synaptics DisplayLink website at https://www.synaptics.com/products/displaylink-graphics/downloads. 

USB Hub Ports Connect Keyboards, External Storage and Other Peripherals
One USB-C and one USB-A each support fast USB 3.2 Gen 2 data transfer rates up to 10 Gbps for quickly transferring files between external storage devices. Three USB-A hub ports support USB 3.2 Gen 1 data transfer rates up to 5 Gbps for connecting a mouse and keyboard, USB headset or other devices.

PD Charging Port Charges Host Device via AC Wall Charger
The USB-C Power Delivery (PD) port supports power output up to 100W, which is more than sufficient for charging and powering the connected source device, such as a MacBook Pro, Windows laptop or Chromebook. Just connect the device’s wall charger to both the USB-C PD port and an AC outlet.

Accesses a Wired 2.5 Gb Ethernet Network
The RJ45 port offers access to a 2.5 Gbps Ethernet network when Wi-Fi is unavailable or when a wired connection offers faster speeds. Connect using a UTP cable (sold separately), and enjoy true 2.5G Ethernet speeds for fast data transfers.

Connects Speakers, Microphone and Other Audio Equipment
The 3.5 mm mini stereo jack is convenient for connecting speakers, headphones or a microphone to your workstation. You can listen to music or record the latest episode of your podcast.

Anti-Theft Lock Protects the USB-C Docking Station When You Aren’t Around
Connect a user-supplied computer/laptop security cable lock (not included) to this port to protect the dock against theft.

System Requirements

  • Source device with USB-C or Thunderbolt 3 port and DisplayLink driver installed (a USB-A host port can be used via a USB-C to USB-A adapter, sold separately).
  • Display device(s) with HDMI or DisplayPort input.
  • Windows, macOS, Linux, Android, Ubuntu or Chrome operating system.
  • You must download and install the latest OS-specific DisplayLink driver to your host computer for video transmission to properly occur. This is done automatically upon first connection to the host. If a firewall prevents automatic downloading, you can manually download the driver at the Synaptics DisplayLink website at https://www.synaptics.com/products/displaylink-graphics/downloads.
  • One HDMI port is DisplayPort Alt Mode-specific and will not function if used with a USB-A host port or if the host’s USB-C port does not support DisplayPort Alt Mode.

Package Includes

  • U442-DOCK24DL3A USB-C Universal Dock, Triple Display
  • USB-C host cable (M/M), 4 ft. (1.2 m)
  • External power supply (Input: 100–240V, 50/60 Hz, 2.5A; Output: 21V 7.1A) with 4 ft. (1.2 m) cord and NEMA 5-15P plug
  • Installation Instructions
RoHS compliant

Specifications

OVERVIEW
UPC Code037332284990
Product TypeUSB-C Docking Station
Device CompatibilityChromebook; Computer; Headphones; Laptop; Monitor/HDTV; Phone; Printer; Projector
TechnologyCat6; DisplayPort; HDMI; Stereo Audio; Thunderbolt; USB 3.x
Country/RegionNorth America
Host ConnectorUSB C (FEMALE)
VIDEO
Video InputUSB C (FEMALE)
Video OutputDISPLAYPORT (FEMALE); HDMI (FEMALE)
Number of Monitors Supported3
Video Ports(2) DISPLAYPORT (FEMALE); (3) HDMI (FEMALE)
Video Ports DetailsHDCP 1.4; DisplayPort 1.4; HDCP 2.3
Resolutions Supported

3x HDMI and 2x DisplayPort video outputs support video resolutions up to 3840 x 2160 (4K x 2K) @ 60 Hz to three displays simultaneously via DisplayLink software or DP 1.4 Alt Mode

Supported Resolutions1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K)
Max Supported Video Resolution3840 x 2160 (4K x 2K) @ 60 Hz
Extended ModeYes
Extended Mode Details

Extend a desktop across up to three HDMI or DisplayPort monitors

  • Capable of extending a computer's desktop to three connected HDMI or DisplayPort monitors at resolutions up to 4K @ 60 Hz (Note: The dock has 3x HDMI and 2x DisplayPort outputs total)
  • Compatible with both MST Mode or SST Mode
  • DisplayLink software allows Mac OS users to extend across three connected displays

Note:

  • The actual video resolution is dependent on the video specifications of the host computer, video cables and displays utilize
  • Triple display is not supported when connected to a USB-A host port as the "Display 3" HDMI port is DisplayPort Alt Mode-only.
Mirror ModeYes
Mirror Mode Details
  • Mirror video content from a Windows, Mac OS, Chrome or other computer to three HDMI or DisplayPort monitors

    • Capable of mirroring video content from a host laptop to three connected HDMI or DisplayPort monitors at resolutions up to 4K @ 60 Hz (Note: The dock has 3x HDMI and 2x DisplayPort outputs total)
    • Compatible with both MST Mode or SST Mode
    • DisplayLink software allows Mac OS users to extend across three connected displays

    Note:

    • The actual video resolution is dependent on the video specifications of the host computer, video cables and displays utilize
    • Triple display is not supported when connected to a USB-A host port as the "Display 3" HDMI port is DisplayPort Alt Mode-only.
Max Supported Color Depth36-bit Deep Color
HDR SupportYes
3D Video SupportedYes
Chroma Sub Sampling4:2:2; 4:4:0; 4:4:4
EDID SupportYes
Signal TransmissionUnidirectional
Bandwidth48 Gbps
DisplayPort Alt ModeYes
DSC SupportYes
AUDIO
Audio Ports3.5MM (FEMALE)
Audio Ports Details
  • 3.5mm Audio jack for headphones and microphones audio in/out
  • Supports CTIA
DATA
Data Ports(4) USB A (FEMALE); (1) USB C (FEMALE)
Data Ports Details(3) USB-A - USB 3.2 Gen 1 (5 Gbps); (1) USB-A - USB 3.2 Gen 2 (10 Gbps); (1) USB-C - USB 3.2 Gen 2 (10 Gbps)
NETWORK
Network PortsRJ45 (FEMALE)
Network Ports Details10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit); 2.5 Gbps
INPUT
AC Power Adapter Plug(s)NEMA 5-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V, 50/60 hz, 2.5A
AC Power Adapter Output Specs (V / A)21V/7.1A
AC Power Adapter Cord Length (ft.)3.94
AC Power Adapter Cord Length (m)1.2
Voltage Compatibility (VAC)100; 110; 120
Input Plug TypeIEC-320-C6
Power SourceAC Adapter with detachable power cord
BATTERY
Battery Charging (5V/1.5A Port)Yes
POWER
Power Source TypeAC Adapter with detachable power cord
DC Barrel PlugOD: 5.5 x 2.1 x 11mm, Positive Pin, Negative Sleeve
USB Power Delivery (PD) Charging SupportYes
USB Power Delivery (PD) Charging Specification100W; 3.0
CONNECTIONS
Number of Ports13
Side A - Connector 1(1) USB C (FEMALE)
Side A - Connector 2(3) HDMI (FEMALE)
Side A - Connector 3(2) DISPLAYPORT (FEMALE)
Side A - Connector 4(1) RJ45 (FEMALE)
Side B - Connector 1(1) USB C (FEMALE)
Side B - Connector 2(4) USB A (FEMALE)
Side B - Connector 3(1) 3.5MM (FEMALE); (3) USB A (FEMALE)
Connector PlatingNickel
Connector StyleStraight
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsPower Button: (1x) White; RJ45 Port: (1x) Orange (Network connection established), (1x) Green (Transmitting data)
CHARGING
Number of Charging Ports6
Total Charging Watts134
Charging Port Type(4) USB A (FEMALE); (2) USB C (FEMALE)
Charging Ports(4) USB-A: 0.9A; (1) USB-A: 5V 1.5A (7.5W); (1) USB-C: 100W (20V 5A) Power Delivery (PD 2.0); (1) USB-C: 5V 1.5A (7.5W)
Charging Ports Details

(1) USB-C host port supports up to 134 Watts of total charging capacity, with 38 Watts dedicated to the unit itself and 96 Watts allocated for charging a connected host device
(2) USB-A ports support 5V/1.5A (7.5W) charging to a connected smartphone or other device
(2) USB-A ports support 900mA (0.9A) maximum for allowing connected devices to function
(1) USB-C port supports 5V/1.5A (7.5W) charging to a connected smartphone or other device
    * All USB ports support short-circuit and over-current protections

Compatible DevicesChromebook; Laptop
PHYSICAL
ColorBlack; Silver
Material of ConstructionABS + PVC
Cable Jacket ColorBlack
Connector ColorBlack
Cable Jacket MaterialPVC
Cable Outer Diameter (OD)5.0mm
Wire Gauge (AWG)24+34
Cable Length (ft.)0.66
Cable Length (in.)7.87
Total Number of Ports5
Shipping Dimensions (hwd / in.)3.23 x 11.89 x 5.12
Shipping Weight (lbs.)2.65
Unit Dimensions (hwd / in.)0.870 x 8.860 x 3.350
Unit Packaging TypeBox
Unit Weight (lbs.)0.984
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range50° to 158°F (-10° to 70°C)
Operating Humidity Range10% to 85% RH (No Condensation)
Storage Humidity Range5% to 90% RH (No Condensation)
Power Provided to Connected Device(s)100W
COMMUNICATIONS
Network Compatibility10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit); 2.5 Gbps
EDID Compatible  Yes
FEATURES & SPECIFICATIONS
Quick Charge CompliantNo
USB Hub PortsYes
Number of USB Hub Ports5
USB SpecificationUSB 3.2 Gen 1 (up to 5 Gbps); USB 3.2 Gen 2 (Up to 10 Gbps)
MST Support  Yes
Multi-Resolution SupportYes
Network Speed Support10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit); 2.5 Gbps
Ethernet SupportYes
Suspend Mode Support  Yes
HDCP Specification1.4; 2.3
Driver RequiredYes
Recommended Category CableCat6
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA-C22.2 No. 62368-1 (Canada); UL 62368-1
Product ComplianceFCC (USA); RoHS; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Ask a Question

Accessories

Copper Network Cables

  Model Number Description
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m) N201-003-BK N201-003-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 6 ft. (1.83 m) N201-006-BK N201-006-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 6 ft. (1.83 m)

Audio Video Cables

  Model Number Description
4K HDMI Cable (M/M) - 4K 60 Hz, 4:4:4, Gripping Connectors, Black, 3 ft. P568-003-2A P568-003-2A 4K HDMI Cable (M/M) - 4K 60 Hz, 4:4:4, Gripping Connectors, Black, 3 ft.
4K HDMI Cable (M/M) - 4K 60 Hz, HDR, 4:4:4, Gripping Connectors, Black, 6 ft. P568-006-2A P568-006-2A 4K HDMI Cable (M/M) - 4K 60 Hz, HDR, 4:4:4, Gripping Connectors, Black, 6 ft.
DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 3 ft. (0.91 m) P580-003 P580-003 DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 3 ft. (0.91 m)
DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 6 ft. (1.83 m) P580-006 P580-006 DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 6 ft. (1.83 m)

USB Cables

  Model Number Description
USB-C Cable (M/M) - USB 3.2 Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) U420-003-G2 U420-003-G2 USB-C Cable (M/M) - USB 3.2 Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m)
USB-C Cable (M/M) - USB 3.2, Gen 2 (10 Gbps), 5A (100W) Rating, USB-IF Certified, Thunderbolt 3 Compatible, 3 ft. (0.91 m) U420-C03-G2-5A U420-C03-G2-5A USB-C Cable (M/M) - USB 3.2, Gen 2 (10 Gbps), 5A (100W) Rating, USB-IF Certified, Thunderbolt 3 Compatible, 3 ft. (0.91 m)
USB-C to USB-A Cable (M/M), USB 3.2 Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) U428-003-G2 U428-003-G2 USB-C to USB-A Cable (M/M), USB 3.2 Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m)

USB Adapters

  Model Number Description
USB-C to USB-A Adapter (F/M), USB 3.2 Gen 1 (5 Gbps) U329-000 U329-000 USB-C to USB-A Adapter (F/M), USB 3.2 Gen 1 (5 Gbps)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.