Part Number: SRCOOL7KDUCT
This Model has been retired and has not been replaced. An Owner's Manual and other information for the SRCOOL7KDUCT is available on the model support page
Overview
The SRCOOL7KDUCT SmartRack® Exhaust Duct Kit is a venting system accessory for the SRCOOL7KRM and SRCOOL7KRME Rack-Mounted Air Conditioning Units. It directs and disperses heat from the SRCOOL7KRM and SRCOOL7KRME through an upper vent into your facility’s dropped ceiling plenum, return air duct or other standard ventilation system. By keeping your rack equipment cool and performing at its peak, the SRCOOL7KDUCT helps the SRCOOL7KRM and SRCOOL7KRME reduce your cooling and energy costs.
Ideal for small-space applications where heat is unlikely to disperse on its own, such as an IT closet, the SRCOOL7KDUCT installs using the included hardware. Two magnetic tube adapters attach to the rack’s vented rear door to make the kit compatible with EIA-standard rack enclosures and open frame racks that accommodate the SRCOOL7KRM and SRCOOL7KRME.
Features
Reduces Your Cooling and Energy Costs
- Exhaust duct accessory for SRCOOL7KRM and SRCOOL7KRME
- Directs and disperses heat through your facility’s ventilation system
- Ideal for small IT closets where heat is unlikely to disperse on its own
- Helps keep rack equipment cool and performing at its peak
- Installs using included hardware
- Compatible with EIA-standard rack enclosures and open frame racks that accommodate SRCOOL7KRM and SRCOOL7KRME
Specifications
OVERVIEW
| UPC Code | 037332190697 |
| Accessory Type | Duct Kit |
| Accessory Class | Rack Accessories |
COOLING
| Cooling Type | Passive |
PHYSICAL
| Housing Color | Black |
| Shipping Dimensions (hwd / in.) | 14.76 x 12.40 x 24.80 |
| Shipping Weight (lbs.) | 13.33 |
| Unit Dimensions (hwd / in.) | 11.400 x 17.100 x 4.800 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Literature
Product Videos
- SmartRack 7,000 BTU Rack-Mounted Air Conditioning Unit
https://tripplite.eaton.com/video/smartrack-7-000-btu-rack-mounted-air-conditioning-unit/97369
Product Images