Part Number: SRSHELF2P1U
- Fixed Shelf, 1U Cantilever mount. Required mounting hardware included
- 2 or 4 post rack compatible
- 12 inch shelf depth
- Cantilever shelf supports monitors and other equipment
- Cold rolled steel with black finish.
- Use two shelves back to back to create a deep fixed shelf in 2POST racks
- 5-year limited warranty
Overview
Fixed Shelf, 1U Cantilever mount, Cold rolled steel with black finish. Required mounting hardware included. Supports up to 40 lbs (18.1 kgs)
Use two shelves back to back to create a deep fixed shelf in 2POST racks.
Specifications
OVERVIEW
| UPC Code | 037332154705 |
| Accessory Type | Rack Shelves |
| Accessory Class | Rack Accessories |
PHYSICAL
| Shipping Dimensions (hwd / in.) | 2.36 x 19.88 x 12.80 |
| Shipping Weight (lbs.) | 6.18 |
| Unit Dimensions (hwd / in.) | 1.730 x 19.000 x 12.050 |
| Unit Weight (lbs.) | 3.5 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Literature
Declarations of Conformity
Product Videos
- SRSHELF2P1U Cantilever Fixed Shelf
https://tripplite.eaton.com/video/srshelf2p1u-cantilever-fixed-shelf/56338
Product Images