Part Number: SRGROUND25
Half-length bus grounding bar attaches to your open frame rack or enclosure to provide ground contact for rack-mount equipment.
- Copper grounding bar provides ground contact for your rack-mount equipment
- Installs in your 24U or 25U enclosure or open frame rack with included hardware
- Recommended for large data centers that have ground-sensitive equipment
- Heavy-gauge copper construction with drilled and tapped hole in every other U space
- 5-year limited warranty
Features
Provides Convenient Ground Contact for Your Rack-Mounted Equipment
This SmartRack® grounding bar is a thin strip of heavy-gauge solid copper that attaches to any EIA-standard 24U or 25U rack enclosure or open frame rack. Every other U space has a drilled and tapped hole to allow a ground wire jumper to be installed, providing convenient ground contact for standard rack equipment. The jumper then bridges to individual rack components, with grounding straps, allowing a direct path to ground, rather than going through surrounding equipment.
Easy to Install with All Hardware Included
You can mount the SRGROUND25 in any EIA-standard 24U or 25U rack enclosure or open frame rack. Either screw it into a rack enclosure using the included mounting hardware, or install it in an open frame rack with the included toolless mounting buttons. This copper grounding bar is ideal for large data centers that contain ground-sensitive equipment.
System Requirements
Fits into any standard 24U or 25U open frame rack or rack enclosure
Package Includes
- Grounding bar with attached lug, 45 in.
- (2) Mounting buttons
- (13) Grounding straps
- (2) M4 self-tapping screws
- (13) M4 screws
- (13) Washers
- (2) Cage nuts
- (2) M6 x 12 screws
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332241474 |
| Accessory Type | Grounding Bars & Panels |
| Accessory Class | Rack Accessories |
PHYSICAL
| Shipping Dimensions (hwd / in.) | 48.82 x 3.35 x 2.36 |
| Shipping Weight (lbs.) | 4.00 |
| Unit Dimensions (hwd / in.) | 45.200 x 0.625 x 0.250 |
| Unit Weight (lbs.) | 3.00 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Declarations of Conformity
Product Images