Part Number: SRSHELF4PHDTM
![](http://assets.tripplite.com/core-site-images/logo-tripp-lite-series.png)
- Fixed Heavy-Duty Shelf supports up to 250 lbs (113.4 kgs)
- Designed for 4-post rack toolless mounting
- Accommodates tower units, monitors, and other equipment
- 5-year limited warranty
Overview
The SmartRack® Fixed Heavy-Duty Shelf SRSHELF4PHDTM accommodates tower units, monitors and other equipment. The fixed, heavy-duty shelf offers 25.5 inches of shelf depth and supports up to 250 pounds (113.4 kilograms). SRSHELF4PHDTM is designed for 4-post, toolless, rack mounting.
Features
- Ideal for adding extra flat surfaces or shelf space in 4-post rack enclosures
- Supports a load of up to 250 lbs (113.4 kgs)
- 25.5 inch shelf depth (fully closed) / 40.75 inch shelf depth (fully open) to accommodate a wide variety of equipment
- Vented design increases airflow to sensitive equipment
- Heavy-duty, cold-rolled steel construction with black finish
- Snap-in toolless mounting
Specifications
OVERVIEW
UPC Code | 037332184054 |
Accessory Type | Rack Shelves |
Accessory Class | Rack Accessories |
PHYSICAL
Shipping Dimensions (hwd / in.) | 29.00 x 2.40 x 20.40 |
Shipping Weight (lbs.) | 18.00 |
Unit Dimensions (hwd / in.) | 1.730 x 19.000 x 26.100 |
Unit Weight (lbs.) | 16.5 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Literature
Product Videos
- Toolless-Mount Rack Shelves
https://tripplite.eaton.com/video/toolless-mount-rack-shelves/139920
Product Images