Part Number: SRFAN3U
- 3U Panel-mount Triple Fan Accessory
- 2-year limited warranty
Overview
This SRFAN3U SmartRack® panel-mount Triple Fan Accessory (for use with SmartRacks) is ideal for increasing the ventilation of SmartRacks, enclosures and server cabinets. The unit features three four-inch 120V fans mounted in a 3U panel, six-foot (1.8-meter) cord and mounting hardware.
Features
- SRFAN3U SmartRack Panel-mount Triple Fan Accessory (for use with SmartRacks) is ideal for increasing the ventilation of SmartRacks, enclosures and server cabinets
- The unit features (3) 4-in.-120V fans mounted in a 3U panel, 6-ft. (1.83 m) cord
- Includes mounting hardware
Specifications
OVERVIEW
| UPC Code | 037332144836 |
| Accessory Type | Cooling Accessories; Fan Panel |
| Accessory Class | Cooling Accessories |
INPUT
| Nominal Input Voltage(s) Supported | 120V AC |
| Nominal Input Voltage Description | 120V AC 50/60 Hz |
| Input Connection Type | NEMA 5-15P |
| Input Plug Features | NEMA 5-15P |
| Voltage Compatibility (VAC) | 120 |
| Input Frequency | 50/60 Hz |
| Input Cord Length (ft.) | 6 |
OUTPUT
| Frequency Compatibility | 50 / 60 Hz |
COOLING
| Cooling Type | Passive |
PHYSICAL
| Rack Height | 3U |
| Shipping Dimensions (hwd / in.) | 6.00 x 3.00 x 20.00 |
| Shipping Weight (lbs.) | 7.55 |
| Unit Dimensions (hwd / in.) | 5.220 x 18.870 x 2.070 |
| Unit Weight (lbs.) | 5.5 |
FEATURES & SPECIFICATIONS
| Sound Level (Noise) | ≤ 45dB |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Accessories
| Model Number | Description | |
|---|---|---|
| SR1UPNLTEMP | SmartRack 1U Digital Temperature Sensor, Blanking Panel, LCD |
Documents & Downloads
Design Resources
Product Literature
Useful Web Pages
Product Videos
- SRFAN3U 3U Panel-Mount Triple Fan Accessory
https://tripplite.eaton.com/video/srfan3u-3u-panel-mount-triple-fan-accessory/61535
Product Images