Part Number: SRCABLERING2U
- 2U 19-inch Horizontal Cable Manager
- Helps eliminate cable stress
- Organizes cables within SmartRack enclosure or open rack
- Required mounting hardware included
- Cold rolled steel with black finish
- 5-year limited warranty
Overview
SmartRack® SRCABLERING2U fits any standard 19-inch rack and helps eliminate cable stress for your rack enclosure cabinet. The 2U 19-inch horizontal cable manager (flexible ring type) organizes cables within the SmartRack enclosure or open rack. Required mounting hardware is included.
Features
- SmartRack SRCABLERING2U fits any standard 19-inch rack and helps eliminate cable stress for your rack enclosure cabinet
- 2U 19-inch horizontal cable manager (flexible ring type) organizes cables within the SmartRack enclosure or open rack
- Required mounting hardware is included
Specifications
OVERVIEW
UPC Code | 037332140678 |
Accessory Type | Cable Management Accessories |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 4.30 x 4.30 x 20.00 |
Shipping Weight (lbs.) | 1.70 |
Unit Dimensions (hwd / in.) | 1.770 x 3.900 x 19.130 |
Unit Weight (lbs.) | 1.5 |
Cable Manager Form Factor | Horizontal |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Literature
Product Images