Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Houses, organizes, secures and cools standard rack equipment in edge micro data centers and other mission-critical IT applications.

  • 3.5kW (12kBTU) cooling capacity protects rack equipment against overheating
  • Top-of-rack mounting saves floor space and allows cold air to flow naturally downward
  • Built-in LX Platform interface allows full remote monitoring and control 24/7
  • Provides physical equipment and media security required for PCI DSS compliance
  • Maximum capacity: 3000 lb. (1361 kg) stationary, 2250 lb. (1021 kg) rolling loa

Features

Rack Cabinet/Cooling Unit Combo with a Convenient Space-Saving Design
The SmartRack® SRCOOL3KTP33U combines a custom standard-depth rack enclosure cabinet and a 3.5kW (12,000 BTU/hr) Top-of-Rack Precision Cooling Air Conditioner into one convenient plug-and-play platform. It is an ideal bundle for tight-fitting edge micro data centers and other mission-critical IT applications, including retail and commercial outlets (storefronts and branch offices), light industrial environments (factories and warehouses) and research/development locations (laboratories and workshops).

Standard-Depth 33U Server Cabinet Accommodates 19 in. Rack Equipment
The 33U rack enclosure is constructed from heavy-duty steel with a durable black powder-coated finish. The EIA-compliant rack has a maximum stationary load capacity of 3000 pounds (1363 kilograms) and a maximum rolling load capacity of 2250 pounds (1022 kilograms).

3.5kW (12,000 BTU/hr) Cooling Capacity Protects Your Equipment and Prevents Expensive Downtime
The top of the rack is left open to accommodate the air conditioner. It delivers 3.5kW (12 kBTU/hr) of cooling to your equipment to help prevent sudden shutdowns, malfunctions and other failures caused by overheating or fluctuating temperatures. The self-contained close-coupled cooling unit mounts on top of the enclosure to save valuable rack space and floor space. Top installation allows cold air to flow downward and heat to rise naturally. The rack is specially outfitted with sealing panels to prevent loss of airflow.

Rack AC Unit Focuses Cold Air Where It’s Most Needed
The low-maintenance cooling unit requires no HVAC specialist to install. It uses environmentally friendly R410A refrigerant to focus cold air directly into the rack to efficiently cool equipment. Variable fan speed adjusts the cooling output to the need of the IT load to prevent on/off cycling and large temperature swings. An included color touchscreen LCD for convenient commisioning, status monitoring and diagnostics right at your fingertips.

Built-In Evaporator Expels the Condensed Water Through the Exhaust Duct
The evaporator expels water through the exhaust duct, which means no costly plumbing connections or water tanks to empty. No external condenser or refrigerant piping is required for operation. Internal leak detection automatically turns off the cooling system to prevent condensate from entering the rack.

Commercial-Grade Components for Reliable Performance
With a 100-percent duty cycle, the cooling unit can run continuously without costly downtime. It uses copper tubing that is stronger than the aluminum tubing used in most consumer cooling units. The copper allows higher pressures and better weld joints to stand up to the constant vibration of the running compressor.

LX Platform Remote Network Interface Offers 24/7 Monitoring and Control
The cooling unit maybe remotelly managed using Eaton's Brightlayer or legacy PowerAlert® Device Manager around-the-clock for peace of mind. You can configure settings, events and actions, as well as power the unit on and off or graph temperatures over time without being on site. You can also receive configurable alarm notifications via email, SMS or SMNP. The cooling unit will restart automatically after a power failure.

Keeps Important Equipment Secure
The rack's reversible front and back doors and removable side panels lock securely with the included keys to help prevent damage, tampering or theft. The doors and side panels are designed for quick release, making it simple to access connected equipment and cabling with little effort. The sealed bottom panel features cable entry ports that allow swift cable routing through the cabinet. Plexiglas panels in both doors optimize cooling within the enclosed space.

Easy Enclosure and Equipment Installation
The rack comes assembled for quick and easy deployment with pre-installed (and removable) casters that let you maneuver it over a level surface and through a standard doorway into position, where it can be stabilized by adjusting the levelers (also removable). Front and rear mounting rails accept standard rack equipment up to 32 inches (813 millimeters) deep when vertical PDUs are not used, and 27 inches (686 millimeters) when vertical PDUs are used. Toolless 0U mounting rails allow quick installation of up to four compatible PDUs and vertical cable managers.

Designed for Baying Multiple Enclosures in a Row
Built-in baying brackets allow the combination of two or more rack cabinets in a row. Center-to-center width can be set at 24 inches (600 millimeters) to match standard data center floor tiles.

Meets Payment Card Industry Standards
The SRCOOL3KTP33U provides physical equipment and media security required for PCI DSS (Payment Card Industry Data Security Standard) compliance. This is essential for companies that process, store and/or transmit credit card information.

Component Summary

  • Pre-Assembled SRCOOL3KTP Top-of-Rack Precision Cooling Air Conditioner
  • SR33UBAC 33U Server Rack with pre-assembled 1U blanks in the front rails to optimize cold air flow
  • (2) Doors with Plexiglas window
  • (2) Side panels
  • (2) Side panel locks
  • (2) Keys
  • (50) M6 screws
  • (50) M6 washers
  • (50) M6 cage nuts
  • Touchscreen LCD and necessary cabling
  • Rack-mounting hardware
  • Owner's manuals
RoHS compliant

Specifications

OVERVIEW
UPC Code037332275721
Device CompatibilityNetwork Switch; PDU; Server; UPS
INPUT
Electrical Consumption (Max)3536 Watts
Nominal Input Voltage(s) Supported208V AC
Nominal Input Voltage Description208V AC 60 Hz
Input Connection TypeHardwire
Input Plug FeaturesHardwire
Voltage Compatibility (VAC)200-240
Input Frequency60 HZ
OUTPUT
Frequency Compatibility60 Hz
COOLING
Cooling Capacity (BTUs)12000
Cooling Capacity (kW)3.5
PHYSICAL
ColorBlack
Rack Height  33U
Rack DepthStandard
Form Factors SupportedRackmount
Maximum Device Depth (in.)32
Unit Dimensions (hwd / in.)78.100 x 23.730 x 42.950
Weight Capacity - Stationary (lbs.)550
FEATURES & SPECIFICATIONS
LockingYes
Pre-Installed CastersYes
STANDARDS & COMPLIANCE
Product ComplianceRoHS
  1. Detailed specifications are available on component product pages.
  2. This solution is backed by a 2-year limited warranty. Any solution components with a warranty longer than 2 years will be covered for the duration of the longer warranty. See component product pages for details.
  3. See the "Extended Warranties" section of this page for extended warranty options.

Questions & Answers

Excessive heat can damage servers, reducing the life of equipment and potentially causing an unexpected shutdown. Humidity problems can also accompany excessive heat. High humidity can cause condensation and lead to the accumulation of dust on components. Low humidity can cause electrostatic discharge (ESD).

For newer IT equipment, the American Society of Heating, Refrigerating and Air-Conditioning Engineers (ASHRAE) recommends an operating temperature of 64°F to 81°F (18°C to 27°C), and a relative humidity (RH) of 60 percent.

Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Components List

Accessories

  Model Number Description
Emergency Fallback Ventilation System for SRCOOL3KTP Air Conditioner SRCOOLTMVENT SRCOOLTMVENT Emergency Fallback Ventilation System for SRCOOL3KTP Air Conditioner
SmartRack Exhaust Duct Kit for SRCOOL3KTP SRCOOLTPDUCT SRCOOLTPDUCT SmartRack Exhaust Duct Kit for SRCOOL3KTP

Services & Extended Warranties

Commissioning Services

Part Number Description
SU05NXXXSRC5500 StartUp for Rackmount Air Conditioning Units 3K, 5K, 7K, 33K BTU

Annual Service Agreements

Part Number Description
WFLN7NXXXSRC5500 Annual Onsite Service Agreement for Rackmount Air Conditioning Units, 3K, 5K, 7K, 33K BTU

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.