Part Number: U360-004-2F
- Adds a printer, scanner, hard drive, webcam—up to 4 USB devices—to your computer
- Supports USB 3.0 SuperSpeed rates up to 5 Gbps to ensure fast data transfers
- BC 1.2-compliant USB-A ports provide up to 3.5A total for charging mobile devices
- Compact hub fits easily in your purse, backpack or laptop bag for connecting on the go
- Plug-and-play operation with no software required for easy, immediate installation
- 3-year limited warranty
Features
System Requirements
- Compatible with all USB-enabled operating systems (USB 3.0 port needed to achieve USB 3.0 speeds)
Package Includes
- U360-004-2F 4-Port USB 3.0 SuperSpeed Hub
- USB-A to USB-B 3.0 cable, 4 ft.
- External power supply with 5 ft. cord (Input: 100–240V, 50/60 Hz, 0.6A; Output: 12V 2A)
Specifications
OVERVIEW
| UPC Code | 037332217912 |
| Product Type | Hub |
| Technology | USB 3.x |
| Host Connector | USB A (MALE) |
VIDEO
| Number of Monitors Supported | 0 |
| Extended Mode | No |
| Mirror Mode | No |
DATA
| Data Ports | (4) USB A (FEMALE) |
| Data Ports Details | (4) USB-A - USB 3.2 Gen 1 (5 Gbps) |
INPUT
| AC Power Adapter Plug(s) | NEMA 1-15P North America |
| AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.6A |
| AC Power Adapter Output Specs (V / A) | 12V / 2A |
| AC Power Adapter Cord Length (ft.) | 5 |
| AC Power Adapter Cord Length (m) | 1.5 |
| Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
| Bus Powered | Yes |
| Product Length (in.) | 3.622 |
| Product Length (cm.) | 9.2 |
| Product Length (ft.) | 0.301 |
| Product Length (m) | 0.092 |
POWER
| Power Source Type | AC Adapter |
| AC Adapter | Input: 100-240V, 50/60Hz, 0.6A; Output: 12V, 2A |
| DC Barrel Plug | OD: 5.5 x 2.5 x 10mm, Positive Pin, Negative Sleeve |
| USB Power Delivery (PD) Charging Support | Yes |
CONNECTIONS
| Number of Ports | 4 |
| Side A - Connector 1 | USB B (FEMALE) |
| Side B - Connector 1 | (4) USB A (FEMALE) |
| Connector Plating | Nickel |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | Blue (Power) |
CHARGING
| Charging Ports | (4) USB-A: 5V 1.5A (7.5W); 2.4A Quick Charge |
| Charging Ports Details | All four ports up to a maximum of 3.5A total at any one time. |
| Charging Ports / Amps | (4) 1.5A |
PHYSICAL
| Color | Black |
| Material of Construction | ABS, PBT |
| Unit Dimensions (hwd / in.) | 0.850 x 3.620 x 2.010 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.7716 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 32° to 149°F (0° to 65°C) |
| Relative Humidity | 20% to 80% RH, Non-Condensing |
| Power Provided to Connected Device(s) | 0.9A (Bus-Powered), 1.5A (connected to external PSU) |
FEATURES & SPECIFICATIONS
| USB Hub Ports | Yes |
| Number of USB Hub Ports | 4 |
| USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps) |
| Driver Required | No |
STANDARDS & COMPLIANCE
| TAA Compliant Option | N |
| External Power Supply Certifications | FCC; UL |
| Product Compliance | RoHS; REACH; WEEE; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
USB Cables
| Model Number | Description | |
|---|---|---|
| M100-006-HD | Heavy-Duty USB-A to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 6 ft. (1.83 m) | |
| M100-010-HD | Heavy-Duty USB-A to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 10 ft. (3.05 m) | |
| U022-010-R | USB 2.0 A to B Cable (M/M), 10 ft. (3.05 m) | |
| U050-003 | USB 2.0 A to Micro-B Cable (M/M), 3 ft. (0.91 m) | |
| U322-003-BK | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 3 ft. (0.91 m) | |
| U322-006-BK | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 6 ft. (1.83 m) |