Part Number: U360-004-AL
Connects to the USB 3.0 port on your laptop, Ultrabook or computer to give you four external USB 3.0 ports.
- USB ports can provide up to 1.5A for charging mobile devices
- Supports USB 3.0 data transfer rates up to 5 Gbps
- Plug and play—no drivers or external power supply needed
- Fits easily into pocket, backpack, briefcase or laptop bag
- Backward compatible with USB 2.0 and USB 1.1
- 3-year limited warranty
Overview
The U360-004-AL 4-Port Portable USB 3.0 SuperSpeed Mini Hub’s built-in USB cable connects to your laptop, Ultrabook or computer to expand the number of available USB 3.0 ports. Just plug and play with no drivers or external power supply needed. The bus-powered hub distributes 900mA to its four ports. When using a separate cable between the hub’s USB Micro-B port and your device to draw additional power, the hub can provide up to 1.5A for fast charging of mobile devices.
This portable hub supports USB 3.0 data transfer rates up to 5 Gbps—ten times faster than USB 2.0—and is backward compatible with USB 2.0 and USB 1.1 devices. All four ports support USB Battery Charging (BC) specification v1.2. The compact aluminum case fits easily into your pocket, backpack, briefcase or laptop bag to power USB-enabled devices wherever you are.
Features
- Expands your laptop, Ultrabook or computer’s USB 3.0 port to 4 external USB 3.0 ports
- All 4 ports share 900mA when bus-powered
- Can provide up to 1.5A when USB Micro-B port is connected to a second computer USB port
Excellent Speed and Versatile Performance
- Supports USB 3.0 data transfer rates up to 5 Gbps—10 times faster than USB 2.0
- Backward compatible with USB 2.0 and USB 1.1
- Supports USB Battery Charging (BC) specification v1.2
Take the Hub Anywhere
- Compact case made from lightweight aluminum
- Fits easily into your pocket, backpack, briefcase or laptop bag
- Built-in cable is perfect for travel
System Requirements
- Device with USB port (USB 3.0 port needed to achieve USB 3.0 speeds)
Package Includes
- U360-004-AL 4-Port Portable USB 3.0 SuperSpeed Mini Hub
Specifications
OVERVIEW
| UPC Code | 037332190512 |
| Product Type | Hub |
| Technology | USB 3.x |
| Host Connector | USB A (MALE) |
VIDEO
| Number of Monitors Supported | 0 |
| Extended Mode | No |
| Mirror Mode | No |
DATA
| Data Ports | (4) USB A (FEMALE) |
| Data Ports Details | (4) USB-A - USB 3.2 Gen 1 (5 Gbps) |
INPUT
| Bus Powered | Yes |
| Product Length (in.) | 14.4 |
| Product Length (cm.) | 36.57 |
| Product Length (ft.) | 1.2 |
| Product Length (m) | 0.36 |
POWER
| Power Source Type | USB |
| Power Consumption (Watts) | 0.7 |
CONNECTIONS
| Number of Ports | 4 |
| Side A - Connector 1 | USB 3.0 A (MALE) |
| Side B - Connector 1 | (4) USB 3.0 A (FEMALE) |
| Side B - Connector 2 | MICRO-USB B (FEMALE) |
| Connector Plating | Nickel |
CHARGING
| Charging Ports | USB-A: 5V 1.5A (7.5W) |
| Charging Ports Details | USB ports can provide up to 1.5A for charging mobile devices |
| Charging Ports / Amps | (4) 1.5A |
PHYSICAL
| Color | Silver |
| Material of Construction | Aluminum |
| Cable Jacket Material | TPE |
| Shipping Dimensions (hwd / in.) | 1.20 x 4.90 x 3.90 |
| Shipping Weight (lbs.) | 0.22 |
| Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.16 |
ENVIRONMENTAL
| Operating Temperature Range | -4° to 158°F (-20° to 70°C) |
| Storage Temperature Range | 14° to 167°F (-10° to 75°C) |
| Relative Humidity | 0-85% non-condensing |
| BTUs | 2.4 BTU/Hr |
| Power Provided to Connected Device(s) | 5V 1.5A (7.5W) Output per USB Port |
FEATURES & SPECIFICATIONS
| USB Hub Ports | Yes |
| Number of USB Hub Ports | 4 |
| USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps) |
| Driver Required | No |
STANDARDS & COMPLIANCE
| TAA Compliant Option | N |
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Declarations of Conformity
Product Images