Part Number: U360-004-4A-AL
- Accepts up to 4 USB peripherals, turning your laptop into a mini workstation
- Supports USB 3.2 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
- Slim aluminum housing fits easily into purse or laptop bag for use anywhere
- Plug-and-play operation with no software required for easy, immediate installation
- 3-year limited warranty
Features
System Requirements
Laptop, Ultrabook, Chromebook, PC, tablet or other device with USB-A connector (USB 3.2 Gen 1 port needed to achieve USB 3.2 Gen 1 speeds)
Package Includes
U360-004-4A-AL 4-Port Slim Portable USB-A Hub
Specifications
OVERVIEW
| UPC Code | 037332214003 |
| Product Type | Hub |
| Device Compatibility | Chromebook; Computer; Laptop |
| Technology | USB 3.x |
| Country/Region | Global |
| Host Connector | USB A (MALE) |
VIDEO
| Extended Mode | No |
| Mirror Mode | No |
DATA
| Data Ports | (4) USB A (FEMALE) |
| Data Ports Details | (4) USB-A - USB 3.2 Gen 1 (5 Gbps) |
INPUT
| Bus Powered | Yes |
| Product Length (in.) | 8.5 |
| Product Length (cm.) | 21.6 |
| Product Length (ft.) | 0.71 |
| Product Length (m) | 0.22 |
POWER
| Power Source Type | USB |
| USB Power Delivery (PD) Charging Support | No |
CONNECTIONS
| Number of Ports | 4 |
| Side A - Connector 1 | USB A (MALE) |
| Side B - Connector 1 | (4) USB A (FEMALE) |
| Connector Plating | Nickel |
| Connector Style | Straight |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | (x1) Blue - Power |
PHYSICAL
| Color | Black |
| Material of Construction | Aluminum |
| Cable Jacket Color | Black |
| Connector Color | Black |
| Cable Jacket Material | TPE |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | 4.0mm |
| Cable Length (ft.) | 0.66 |
| Cable Length (in.) | 7.87 |
| Total Number of Ports | 4 |
| Shipping Dimensions (hwd / in.) | 0.79 x 5.95 x 3.15 |
| Unit Dimensions (hwd / in.) | 1.600 x 2.400 x 0.400 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.09 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 122°F (0° to 50°C) |
| Storage Temperature Range | 14° to 167°F (-10° to 75°C) |
| Relative Humidity | 0-85% non-condensing |
FEATURES & SPECIFICATIONS
| USB Hub Ports | Yes |
| Number of USB Hub Ports | 4 |
| USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps) |
| Data Transfer Rate | (4) 5 Gbps |
| Driver Required | No |
STANDARDS & COMPLIANCE
| TAA Compliant Option | N |
| Product Compliance | CE (Europe); FCC (USA); REACH; RoHS; UKCA |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
USB Cables
| Model Number | Description | |
|---|---|---|
| U322-003-BK | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 3 ft. (0.91 m) | |
| U322-006-BK | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 6 ft. (1.83 m) | |
| U322-010-BK | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M) Black, 10 ft. (3.05 m) | |
| U324-006 | USB 3.0 SuperSpeed Extension Cable (A M/F), Blue, 6 ft. (1.83 m) | |
| U326-006 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 6 ft. (1.83 m) |
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images