Part Number: U330-10M-1
USB 3.2 Gen 1 active extension cable increases the distance between 2 connected USB-A devices with no latency issues or loss of signal.
- Adds 10 meters to your existing connection to provide flexibility in placing devices
- Increase the extension to 20 meters by daisy-chaining 2 cables together
- Bus-powered cable provides up to 900mA of power to connected device
- Supports USB 3.2 Gen 1 data transfer rates up to 5 Gbps - 10x faster than USB 2.0
- Plug-and-play operation with all major operating systems, including Windows and macOS
- 3-year limited warranty
Features
Extension Cable Connects Computers, Printers, Modems and Other USB Equipment
This USB-A active extension repeater cable (M/F) attaches to your current USB cable to extend it by 10 meters (32.8 feet). It connects your computer, laptop or other compatible USB device to a USB-A cable from a webcam, keyboard, printer, portable hard drive, game console or other peripheral. By adding 10 more meters to your connection, you have more flexibility in placing your devices. And by daisy-chaining two U330-10M-1 cables, you can extend the USB connection even further – up to 20 meters (65.6 feet).
Built-In Signal Booster Ensures Top Performance
Just connect the active cable’s male end to your computer’s USB port and the female end to a USB device cable to extend your total connection beyond USB’s natural five-meter (16.4-foot) limit. The bus-powered signal booster ensures USB 3.2 Gen 1 data transfer speeds up to 5 Gbps with no signal loss. The cable is backward compatible with previous USB generations, so you can use it with legacy equipment.
900mA of Power Keeps Your Devices Functioning
The U330-10M-1 works with standard USB cables and supports up to 900mA of power to a connected device. Although not required, the cable’s additional USB-A male connector is provided for applications where power is needed. If your application is not working correctly without power, connect the built-in connector to a USB-A port on your monitor. The plug-and-play U330-10M-1 supports all major operating systems, including Windows, macOS and Linux.
System Requirements
USB 3.2 Gen 1 computer port and USB 3.2 Gen 1 connected devices required to meet USB 3.2 Gen 1 speeds
Package Includes
U330-10M-1 USB 3.2 Gen 1 Active Extension Repeater Cable (M/F), 10 m (32.8 ft.)
Specifications
OVERVIEW
| UPC Code | 037332268679 |
| Technology | USB 3.x |
| Cable Type | Active |
INPUT
| Bus Powered | Yes |
POWER
| USB Power Delivery (PD) Charging Support | No |
CONNECTIONS
| Side A - Connector 1 | USB A (MALE) |
| Side B - Connector 1 | USB A (FEMALE) |
| Side B - Connector 2 | USB A (MALE) |
| Connector Plating | Nickel |
| Contact Plating | Gold |
| Connector Style | Straight |
PHYSICAL
| Cable Jacket Color | Black |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | 6.0mm |
| Cable Length (ft.) | 32.8 |
| Unit Packaging Type | Polybag |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 113°F (0° to 45°C) |
| Storage Temperature Range | -40° to 158°F (-40° to 70°C) |
| Operating Humidity Range | 10% TO 85% RH, Non-Condensing |
| Storage Humidity Range | 5% TO 90% RH, Non-Condensing |
| Power Provided to Connected Device(s) | 900mA VIA ADDITIONAL USB-A CONNECTOR |
FEATURES & SPECIFICATIONS
| USB Specification | USB 3.2 Gen 1 (up to 5 Gbps) |
| Driver Required | No |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Declarations of Conformity
Product Images