Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Possible Product/Country Incompatibility

This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]

USB 3.2 Gen 1 portable hub adds 4 USB-A ports to your PC, laptop, Chromebook, tablet or other USB-enabled device.

  • Accepts up to 4 USB peripherals, turning your computer into a mini workstation
  • Supports USB 3.2 Gen 1 speeds up to 5 Gbps to ensure fast data transfer
  • 5V/1.5A ports quickly charge phones and other mobile devices
  • Slim housing fits easily into backpack or bag for convenient work-from-anywhere use
  • Plug-and-play operation with no software required for immediate connection
  • 1-year limited warranty

Features

USB-A Hub Connects 4 USB Peripherals to Your Computer, Laptop or Tablet
This USB mini hub connects up to four USB peripherals to your computer, laptop, Ultrabook, Chromebook, tablet or other device with a USB-A port. It expands the potential of your device by connecting peripherals that can help you do your job faster, easier and better, such as flash drives, security cameras, barcode scanners, webcams, power meters and external hard drives for uploading and downloading important files.

Transfers Data at Fast USB 3.2 Gen 1 Speeds
All four USB-A ports transfer images, video and other data at speeds up to 5 Gbps, which is 10 times faster than USB 2.0. The USB ports are backward compatible with previous USB generations, so you can continue using older peripherals while getting high-speed performance from new devices. 

Ideal for Charging Multiple Mobile Devices
The included external power supply provides 5V 3A to be shared among all four USB ports. Each port is capable of providing up to 1.5A for fast charging of your phone, tablet, music player and other mobile devices (2.4A for Apple devices). A blue LED lets you know the hub is connected and ready.

Ready to Use Right Out of the Package
The plug-and-play USB hub connects to your computer via the included USB cable, saving you the expense and effort of buying extra cables. It requires no drivers or other software. The included power supply comes with international plug adapters that allow you to connect to an outlet almost anywhere. The slim housing fits easily into a pocket, briefcase or laptop bag, so you can set up your workstation anywhere.

System Requirements

Compatible with USB-enabled operating systems (USB 3.2 Gen 1 port needed to achieve USB 3.2 Gen 1 speeds)

Package Includes

  • U360-004-R-INT 4-Port USB-A Mini Hub
  • USB-B to USB-A cable, 3 ft. (0.9 m)
  • External power supply (Input: 100-240V, 50/60 Hz, 1.5A; Output: 5V 3A)
  • (3) International plug adapters (U.K., Europe, Australia)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332272065
Product TypeHub
TechnologyUSB 3.x
Host ConnectorUSB A (MALE)
VIDEO
Extended ModeNo
Mirror ModeNo
DATA
Data Ports(4) USB A (FEMALE)
Data Ports Details(4) USB-A - USB 3.2 Gen 1 (5 Gbps)
INPUT
AC Power Adapter Plug(s)AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.6A
AC Power Adapter Output Specs (V / A)5V / 3A
AC Power Adapter Cord Length (ft.)5
AC Power Adapter Cord Length (m)1.5
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
BATTERY
Battery Charging (5V/1.5A Port)Yes
POWER
Power Source TypeAC Adapter
AC AdapterInput: 100-240V, 50/60Hz, 0.6A; Output: 5V, 3A
DC Barrel PlugOD: 3.5 x 1.35 x 10mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)0.70
USB Power Delivery (PD) Charging SupportNo
CONNECTIONS
Number of Ports4
Side A - Connector 1USB 3.0 A (MALE)
Side B - Connector 1(4) USB 3.0 A (FEMALE)
Connector PlatingNickel
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsBlue (Power)
PHYSICAL
ColorBlack
Material of ConstructionABS
Unit Dimensions (hwd / in.)3.400 x 2.230 x 0.880
Unit Packaging TypeBox
Unit Weight (lbs.)0.13
ENVIRONMENTAL
Operating Temperature Range28.4° to 125.6°F (-2° to 52°C)
Storage Temperature Range-4° to 132.8°F (-20° to 56°C)
Relative Humidity5% to 95% RH, Non-Condensing
BTUs  2.4 BTU/Hr
Power Provided to Connected Device(s)5V 0.9A (4.5W) Output per USB Port
FEATURES & SPECIFICATIONS
USB Hub PortsYes
Number of USB Hub Ports4
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
UASP Support  No
Auto MDIX Support  No
Full Duplex Support  No
Suspend Mode Support  No
Remote Wakeup SupportNo
Driver RequiredNo
STANDARDS & COMPLIANCE
TAA Compliant OptionN
External Power Supply CertificationsCE; GS; PSE; TUV; UL; WEEE; cUL
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.