Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Charges up to 10 electronic devices, including tablets, cell phones and laptops, at the same time via USB connection. Neatly organizes the devices within its adjustable storage brackets while charging.

  • Up to 5V, 2.4A per port for charging battery-intensive devices
  • External dual-voltage power supply with NEMA 5-15P plug
  • Protects against overheating, overcurrent and overcharging
  • Includes 14 adjustable storage brackets for organizing devices
  • Charges anywhere AC power is available—no computer required
  • 2-year limited warranty

Overview

Whether you’re at home or in the office, the U280-010-ST 10-Port USB Charging Station provides plenty of ports and power to keep all your devices at 100% capacity. No more peering behind furniture to find an available outlet or unplugging one device to charge another. You can charge up to ten tablets, cell phones, laptops and other devices at the same time. It doesn’t require a computer, so you can take it anywhere AC power is available.

 

To charge your USB devices, simply plug the included external dual-voltage (100V–240V) power supply into any NEMA 5-15R outlet, and connect your devices to the available USB ports. The charger protects against overheating, overcurrent and overcharging—in fact, it stops charging as soon as your devices’ batteries are at full capacity. A front LED indicates the unit is turned on and receiving AC power.

 

The U280-010-ST delivers up to 5V 2.4A to each port (5V 1.92A when fully loaded), which is perfect for charging even battery-intensive devices. Plus, adjustable brackets on top of the charger allow it to also act as storage, providing space to neatly organize devices while they charge. You can adjust the brackets to accommodate the number and size of the devices being charged.

Features

Charges Up to 10 Devices at the Same Time
  • Ideal for charging tablets, cell phones, laptops and other devices at home or work
  • Connect devices to unit’s USB ports for proficient charging
  • Charges anywhere AC power is available—no computer required
Provides Plenty of Juice for Charging
  • Delivers up to 5V, 2.4A per port, enough for charging battery-intensive devices like the Apple iPad*
  • Protects against overheating, overcurrent and overcharging

*When fully loaded the output per port becomes 5V/1.92A

Also Functions as Efficient Storage
  • Includes 14 adjustable brackets that neatly organize devices while they charge
  • Brackets are adjustable to accommodate number and size of devices being charged
Easy to Use
  • Included external dual-voltage (100–240V) power supply plugs into any NEMA 5-15R outlet
  • Front LED indicates when unit is turned on and receiving AC power

System Requirements

  • For international use, the P058-006 (Europe) or P060-006 (UK) power cords can be purchased separately

Package Includes

  • 10-Port USB Charging Station
  • External Power Supply with C6 Inlet (Input: 100–240V, 50/60 Hz, 2A; Max Output: 12V, 8A, 3 ft.)
  • C5 to 5-15P Power Cord
  • (14) Storage brackets
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332190352
Product TypeCharging Station
Charging Form FactorCharging Hub
Device CompatibilityPhone; Tablet; Amazon Kindle
INPUT
AC Power Adapter Plug(s)NEMA 5-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 3A
AC Power Adapter Output Specs (V / A)12V / 8A
AC Power Adapter Cord Length (ft.)3
AC Power Adapter Cord Length (m)1
OUTPUT
Overload ProtectionYes
POWER
Power Source TypeAC Adapter
AC Adapter100-240V, 50/60Hz, 3A; Output: 12V, 8A, 3-ft.
DC Barrel PlugOD: 5.5 x 2.5 x 10mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)34
Power Consumption Detail34W (Operating) 0.27W (Standby)
CONNECTIONS
Number of Ports10
Side A - Connector 1NEMA 5-15P
Side B - Connector 1(10) USB A (FEMALE)
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsBlue (Power)
CHARGING
Number of Charging Ports10
Total Charging Amps19.2A
Total Charging Watts96
Charging MethodUSB
Charging Method Detail

USB-A: 5V/Max 2.4A Apple Fast Charge

Charging Port Type(10) USB A (FEMALE)
Charging Ports Details
USB-A: Up to 5V/2.4A
Charging Ports / Amps(10) 2.4A
PHYSICAL
ColorBlack
Material of ConstructionPolycarbonate
Shipping Dimensions (hwd / in.)3.11 x 10.59 x 6.14
Shipping Weight (lbs.)2.71
Unit Dimensions (hwd / in.)0.984 x 9.370 x 5.276
Unit Packaging TypeBox
Unit Weight (lbs.)0.57
ENVIRONMENTAL
Operating Temperature Range41° to 95°F (5° to 35°C)
Storage Temperature Range-4° to 122°F (-20° to 50°C)
Relative Humidity20% to 80% RH, Non-Condensing
FEATURES & SPECIFICATIONS
Overcurrent ProtectionYes
Overvoltage ProtectionYes
USB SpecificationUSB 2.0 (up to 480 Mbps)
STANDARDS & COMPLIANCE
External Power Supply CertificationsCCC; CE; FCC; GS; PSE; RoHS; TUV; UL; cUL
Product CertificationsEN 55022; EN 55024
Product ComplianceRoHS; CE (Europe); REACH; FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Accessories

Power Cords and Adapters

  Model Number Description
3-Slot Power Cord, NEMA 5-15P to C5 - Laptop/Notebook, 7A, 125V, 18 AWG, 6 ft. (1.8 m), Black P013-006 P013-006 3-Slot Power Cord, NEMA 5-15P to C5 - Laptop/Notebook, 7A, 125V, 18 AWG, 6 ft. (1.8 m), Black

USB Cables

  Model Number Description
USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, 10 in. (0.25 m) M100-10N-BK M100-10N-BK USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, 10 in. (0.25 m)
USB-A to Lightning Sync/Charge Cables (M/M) - MFi Certified, Black, 10 in. (0.25 m), Pack of 10 M100-10N-BK-10 M100-10N-BK-10 USB-A to Lightning Sync/Charge Cables (M/M) - MFi Certified, Black, 10 in. (0.25 m), Pack of 10
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 1 ft. (0.31 m) U326-001-BK U326-001-BK USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 1 ft. (0.31 m)
Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3 ft. (0.91 m) UR030-003 UR030-003 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3 ft. (0.91 m)
Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 1 ft. (0.31 m) UR050-001-24G UR050-001-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 1 ft. (0.31 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.