Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Not for sale in the USA until further notice.
  • Sync and charge up to 16 tablets, phones, or other mobile device
  • Provides up to 5V, 2.4A (12 Watts) of power per port, for charging battery-intensive devices such as an iPad
  • Charge your devices without the need to connect to a computer
  • Sync your devices using their file management software, such as Apple iTunes or Apple Configurator
  • Supports USB 2.0 data transfer rates up to 480Mbps
  • Mounting hardware included for use in a rack installation
  • 2-year limited warranty

Overview

For battery-intensive mobile devices, a standard USB hub may not sufficient for charging. This U280-016-RM 16-Port Charger with Syncing Function is the solution, allowing you to charge up to 16 tablets, phones or other mobile devices all at the same time. Up to 5V 2.4A (12W) of power is provided to each port, perfect for charging the most power-hungry devices. In addition to charging, you can sync your devices using their file management software, such as Apple iTunes or Apple Configurator. So whether you're at home or in the office, you no longer need to run around looking for an available outlet or unplug one device to charge the other. The U280-016-RM provides you with the ports and power you need. To ensure you stay current with technology, a firmware upgrade port is provided for future software upgrades. Constructed of heavy-duty steel housing. Mounting hardware included for use in a rack installation.

Features

  • Sync and charge up to 16 tablets, phones, or other mobile device
  • Provides up to 5V, 2.4A (12 Watts) of power per port, for charging battery-intensive devices such as an iPad
  • Charge your devices without the need to connect to a computer
  • Sync your devices using their file management software, such as Apple iTunes or Apple Configurator
  • Supports USB 2.0 data transfer rates up to 480Mbps
  • Firmware upgrade port is provided for future software upgrades
  • Mounting hardware included for use in a rack installation
  • Constructed of heavy-duty steel housing

System Requirements

  • A tablet, phone, or other smart device (Note: The U280-016-RM was designed to charge smart devices such as phones and tablets, and not for use with non-smart devices)
  • A computer with an available USB port (if using the syncing function)
  • For international use, a P054-006 (Europe) or P056-006-10A (UK) can be purchased separately

Package Includes

  • U280-016-RM
  • USB 2.0 A/B Device Cable
  • C13 to 5-15P Power Cord
  • Rubber Feet
  • Mounting Hardware
  • Owner's Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332182715
Product TypeCharging Station
Charging Form FactorRack Mount
Device CompatibilityPhone; Tablet; Amazon Kindle
INPUT
Nominal Input Voltage(s) Supported120V AC; 240V AC
Input Connection TypeIEC320-C14
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Input Frequency50/60Hz
Input Plug TypeNEMA 5-15P
Input Current2.5A
OUTPUT
Frequency Compatibility50 / 60 Hz
Overload ProtectionNo
POWER
Power Consumption (Watts)47
CONNECTIONS
Number of Ports16
Side A - Connector 1(16) USB A (FEMALE)
Side A - Connector 2USB B (FEMALE)
Side A - Connector 3MICRO-USB B (FEMALE)
Side B - Connector 1IEC-320-C14; USB B (FEMALE)
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsGreen (16x USB Charging, 1x Sync)
CHARGING
Number of Charging Ports16
Total Charging Amps40A
Total Charging Watts200
Charging MethodUSB
Charging Port Type(16) USB A (FEMALE)
Charging Ports Details
USB-A: 5V/2.4A
Charging Ports / Amps(16) 2.4A
PHYSICAL
ColorBlack
Material of ConstructionSteel
Shipping Dimensions (hwd / in.)4.20 x 13.70 x 21.10
Shipping Weight (lbs.)10.70
Unit Dimensions (hwd / in.)1.710 x 17.320 x 9.450
Unit Packaging TypeBox
Unit Weight (lbs.)7.5
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity5% to 95% RH, Non-Condensing
AC Mode Efficiency Rating (100% Load)78.88
BTUs  160.6 BTU/Hr (Full Load)
FEATURES & SPECIFICATIONS
Overcurrent ProtectionNo
Overvoltage ProtectionNo
Driver RequiredNo
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA-C22.2 No. 60950-1 (Canada); IEC 60950-1; NOM (Mexico); UL 60950-1
Product ComplianceFCC Part 15 Class B (USA); REACH; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Accessories

USB Cables

  Model Number Description
USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, 10 in. (0.25 m) M100-10N-BK M100-10N-BK USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, 10 in. (0.25 m)
USB-A to Lightning Sync/Charge Cables (M/M) - MFi Certified, Black, 10 in. (0.25 m), Pack of 10 M100-10N-BK-10 M100-10N-BK-10 USB-A to Lightning Sync/Charge Cables (M/M) - MFi Certified, Black, 10 in. (0.25 m), Pack of 10
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 1 ft. (0.31 m) U326-001-BK U326-001-BK USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 1 ft. (0.31 m)
USB-C to USB-A Cable (M/M), USB 3.2 Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) U428-003 U428-003 USB-C to USB-A Cable (M/M), USB 3.2 Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m)
Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Mini B M/M), 6 ft. (1.83 m) UR030-006 UR030-006 Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Mini B M/M), 6 ft. (1.83 m)
Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 1 ft. (0.31 m) UR050-001-24G UR050-001-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 1 ft. (0.31 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.