Part Number: U222-004

Connect up to four USB devices to a single USB port
- Compact design with built-in Cable, perfect for travel
- USB 2.0 480mbps data transfer
- Bus powered through computer connection
- 3-year limited warranty
Overview
The U222-004 is an inexpensive way to expand the number of available computer USB ports. Its compact design with built-in cable is perfect for travel, fitting easily into a laptop bag pocket. Supports USB 2.0 data transfer rates up to 480 Mbps and is backward compatible with USB 1.1. Bus powered through the computer's USB port. No external power is required, but the unit includes a USB Micro-B port for an additional connection to the computer in case more power is needed.
All four ports support USB Battery Charging (BC) specification v1.2, providing up to 1.5A for fast charging of mobile devices (BC 1.2 charging requires external power, not included).
Features
- 4-port USB 2.0 Compact Hub
- Built-in cable, 6-in.
- Micro-B port included for additional power from computer
- Supports USB Battery Charging v1.2 with additional external power supply ( not included )
Specifications
OVERVIEW
UPC Code | 037332182036 |
Product Type | Hub |
Technology | USB 2.0 (High Speed) |
Host Connector | USB A (MALE) |
VIDEO
Number of Monitors Supported | 0 |
Extended Mode | No |
Mirror Mode | No |
DATA
Data Ports | (4) USB A (FEMALE) |
Data Ports Details | (4) USB-A - USB 2.0 |
CONNECTIONS
Number of Ports | 4 |
Side A - Connector 1 | USB A (MALE) |
Side B - Connector 1 | (4) USB A (FEMALE) |
CHARGING
Charging Ports | (4) USB-A: 5V 1.5A (7.5W) |
Charging Ports Details | Requires AC adapter (not included) |
Charging Ports / Amps | (4) 1.5A |
PHYSICAL
Color | Black |
Material of Construction | Plastic |
Shipping Dimensions (hwd / in.) | 1.00 x 3.90 x 5.30 |
Shipping Weight (lbs.) | 0.20 |
FEATURES & SPECIFICATIONS
USB Hub Ports | Yes |
Number of USB Hub Ports | 4 |
USB Specification | USB 2.0 (up to 480 Mbps) |
STANDARDS & COMPLIANCE
TAA Compliant Option | N |
Product Compliance | RoHS; CE (Europe); REACH; WEEE; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
USB Cables
Model Number | Description | |
---|---|---|
UR022-003 | Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 3 ft. (0.91 m) | |
UR022-006 | Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 6 ft. (1.83 m) | |
UR024-003-WH | Universal Reversible USB 2.0 Extension Cable (Reversible A to A M/F), White, 3 ft. (0.91 m) | |
UR030-003 | Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3 ft. (0.91 m) | |
UR030-006 | Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Mini B M/M), 6 ft. (1.83 m) | |
UR050-006-24G | Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m) |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Product Images