Part Number: B004-DPUA4-K
Control 4 DisplayPort computers using one DisplayPort monitor, USB keyboard and USB mouse. Connect USB 3.0 peripherals, such as hard drives and webcams, and share them between computers.
- Connect peripherals to built-in 2-port USB 3.0 hub
- Switch among computers via front buttons or keyboard hotkeys
- Supports digital video resolutions up to 2560 x 1600
- Supports Displayport 1.1
- Includes all necessary DisplayPort, USB 3.0 and audio cables
- 3-year limited warranty
Features
- Switch among computers using keyboard hotkeys or front-panel buttons
- Monitor's EDID information sent to connected computer when selected
- Auto Scan feature cycles among computers at regular intervals for at-a-glance observation of activity
- Supports DisplayPort 1.1
Independent Audio Switching
- 3.5 mm mini-stereo speaker and microphone jacks allow sharing of audio equipment among computers
- Listen to audio files on one computer while accessing another computer
- Supports 2-channel stereo audio
Independent USB 3.0 Peripheral Sharing
- 2-port USB 3.0 SuperSpeed hub allows connection of peripherals, such as webcams, flash drives, printers and scanners
- Print documents from one computer while accessing another computer
- Supports USB 3.0 data transfer rates up to 5 Gbps
- Backward compatible with USB 2.0 and USB 1.1 devices
Compatible with All Major Operating Systems
- Easy to set up with no software or drivers to install
- Supports digital video resolutions up to 2560 x 1600, including 1080p
- Works with Windows, Mac, Linux and Sun
- All necessary cables included
System Requirements
- DisplayPort-enabled monitor
- USB keyboard and mouse
- Speaker and microphone with 3.5 mm mini-stereo plugs (for audio)
- Computer with USB port (need USB 3.0 port for USB 3.0 speed)
- Computer with 3.5 mm mini-stereo jacks (for audio)
- Compatible with all major operating systems
Package Includes
- B004-DPUA4-K 4-Port DisplayPort KVM Switch
- (4) DisplayPort cables, 6-ft. (1.83 m)
- (4) USB 3.0 Type-A to Type-B cables, 6-ft. (1.83 m)
- (4) 3.5 mm mini-stereo cables, 6-ft. (1.83 m)
- External power supply (Input: 100/240V, 50/60 Hz, 0.8A; Output: 9V, 2A)
- Universal plug adapters (NEMA 1-15P, CEE 7/16, BS1363, and AS3112)
- Owner's manual
Specifications
OVERVIEW
| UPC Code | 037332188632 |
| Technology | DisplayPort; Stereo Audio |
VIDEO
| Max Supported Video Resolution | 2560 x 1600 @60Hz |
INPUT
| AC Power Adapter Plug(s) | NEMA 1-15P North America; CEE 7/16 Schuko; BS 1363 UK; AS/NZS 3112 Australia |
| AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.8A |
| AC Power Adapter Output Specs (V / A) | 9V / 2A |
| AC Power Adapter Cord Length (ft.) | 6 |
| AC Power Adapter Cord Length (m) | 1.83 |
| Voltage Compatibility (VAC) | 100; 110; 120; 127; 200; 208; 220; 230; 240 |
POWER
| Power Source Type | AC Adapter |
| AC Adapter | Input: 100-240V, 50/60Hz, 0.8A Output: 9V, 2A |
| DC Barrel Plug | OD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve |
| Power Consumption (Watts) | 6.5 |
CONNECTIONS
| Number of Ports | 4 |
| PC/Server Connections | USB; DisplayPort |
| Side A - Connector 1 | (4) DISPLAYPORT (FEMALE) |
| Side A - Connector 2 | (4) USB 3.0 B (FEMALE) |
| Side A - Connector 3 | (8) 3.5MM (FEMALE) |
| Side B - Connector 1 | DISPLAYPORT (FEMALE) |
| Side B - Connector 2 | (2) USB 3.0 A (FEMALE) |
| Side B - Connector 3 | (2) USB A (FEMALE) |
| Side B - Connector 4 | (2) 3.5MM (FEMALE) |
| Computer Keyboard and Mouse Interface | USB |
| Computer Monitor Interface | Displayport |
| Console Keyboard and Mouse Interface | USB |
| Console Monitor Interface | Displayport |
| Connector Plating | Nickel |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | Red (USB); White (Selected PC) |
PHYSICAL
| Color | Black |
| Material of Construction | Steel |
| Cable Jacket Color | Black |
| Shipping Dimensions (hwd / in.) | 7.40 x 6.20 x 10.60 |
| Shipping Weight (lbs.) | 5.90 |
| Unit Dimensions (hwd / in.) | 1.800 x 8.100 x 3.900 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 2.1 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
| Relative Humidity | 0-90% non-condensing |
| BTUs | 22.2 BTU/Hr |
COMMUNICATIONS
| IP Remote Access | No |
FEATURES & SPECIFICATIONS
| USB Hub Ports | Yes |
| Number of USB Hub Ports | 2 |
| USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps) |
| NIAP-Certified Secure | No |
| Number of Users | 1 |
| Autoscan (Y,N) | Y |
| Port Selection | Pushbutton; Hotkey |
| Displayport Specification | 1.1 |
| Driver Required | No |
| Autoscan Duration | 10 TO 60 (DEFAULTS AT 10, USER DEFINABLE IN 10 SECOND INTERVALS) |
STANDARDS & COMPLIANCE
| External Power Supply Certifications | CE; FCC; UL; cUL; TUV; GS; BS; RCM; CB |
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P579-006 | DisplayPort Extension Cable with Latch, 4K @ 60 Hz, HDCP 2.2 (M/F), 6 ft. (1.83 m) | |
| P580-010 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 10 ft. (3.05 m) | |
| P580-015 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 15 ft. (4.57 m) |
USB Cables
| Model Number | Description | |
|---|---|---|
| U322-010 | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 10 ft. (3.05 m) | |
| U322-015 | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 15 ft. (4.57 m) | |
| U324-006 | USB 3.0 SuperSpeed Extension Cable (A M/F), Blue, 6 ft. (1.83 m) | |
| U326-003 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 3 ft. (0.91 m) | |
| U326-006 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 6 ft. (1.83 m) | |
| U326-010 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 10 ft. (3.05 m) |
Documents & Downloads
Documentation
Declarations of Conformity
Useful Web Pages
Product Images