Part Number: P018-010
Connect network hardware with C15 power connections such as servers to PDUs and UPS systems with C14 type inputs.
- 10-ft. heavy-duty power cord, C14-to-C15
- 100-250V, 15A, 14AWG, SJT
- UL Listed
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Heavy-duty power cord supports up to 250V
- Flexible 14AWG wire for easy routing
- Use with Cisco, HP and other hardware that uses C15 type power connections
- UL Listed
Specifications
OVERVIEW
| UPC Code | 037332182562 |
| Device Compatibility | Network Switch; UPS; PDU |
| Country/Region | North America |
INPUT
| Maximum Input Amps | 15 |
| Voltage Compatibility (VAC) | 100-250 |
CONNECTIONS
| Side A - Connector 1 | IEC-320-C14 |
| Side B - Connector 1 | IEC-320-C15 |
PHYSICAL
| Plug Color | Black |
| Cable Jacket Color | Black |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | VW-1 |
| Power Cord Jacket Type | SJT |
| Cable Outer Diameter (OD) | 9.3mm |
| Number of Conductors | 3 |
| Wire Gauge (AWG) | 14 |
| Cable Length (ft.) | 10 |
| Shipping Dimensions (hwd / in.) | 14.17 x 11.80 x 0.50 |
| Shipping Weight (lbs.) | 1.04 |
ENVIRONMENTAL
| Operating Temperature Range | -4° to 140°F (-20° to 60°C) |
| Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
| Operating Humidity Range | 10% to 65% RH |
| Storage Humidity Range | 10% to 65% RH |
FEATURES & SPECIFICATIONS
| High Voltage | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | cUL Listed; UL Listed |
| Product Compliance | RoHS |