Part Number: U222-004-R

- Link multiple USB devices to 1 computer with ultra-compact hub
- Meets or Exceeds USB 2.0 Specifications
- Includes External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.35A; Output: 5V, 2A)
- Includes a 2.6-ft. (0.79 m) USB-A to Micro-B USB 2.0 Cable
- All four ports support USB Battery Charging ( BC ) specification v1.2, providing up to 1.5A for fast charging of mobile devices
- 3-year limited warranty
Features
- USB2.0 Hub - 4-Port
- Supports all data transfer rates up to 480Mbps
- Compact design with built-in cable (6-in.), perfect for travel
- Plug-and-play/hot-swappable allows you to add or remove a device at any time
- Diagnostic LEDs indicate power and port status
- Bus-powered or self-powered
- All four ports support USB Battery Charging ( BC ) specification v1.2, providing up to 1.5A for fast charging of mobile devices
- Includes External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.35A; Output: 5V, 2A)
- Includes a 2.6ft USB-A to Micro-B USB 2.0 cable to connect the U222-004-R to the External Power Supply.
- Compatible with all major operating systems
Specifications
OVERVIEW
UPC Code | 037332118127 |
Product Type | Hub |
Technology | USB 2.0 (High Speed) |
Host Connector | USB A (MALE) |
VIDEO
Number of Monitors Supported | 0 |
Extended Mode | No |
Mirror Mode | No |
DATA
Data Ports | (4) USB A (FEMALE) |
Data Ports Details | (4) USB-A - USB 2.0 |
INPUT
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.35A |
AC Power Adapter Output Specs (V / A) | 5V / 2A |
Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
POWER
AC Adapter | Input: 100-240V, 50/60Hz, 0.35A; Output: 5V, 2A |
CONNECTIONS
Number of Ports | 4 |
Side A - Connector 1 | USB A (MALE) |
Side B - Connector 1 | (4) USB A (FEMALE) |
CHARGING
Charging Ports | (4) USB-A: 5V 1.5A (7.5W) |
Charging Ports Details | Any of the 4 ports |
Charging Ports / Amps | (4) 1.5A |
PHYSICAL
Color | Black |
Material of Construction | Plastic |
Cable Length (ft.) | 0.5 |
Shipping Dimensions (hwd / in.) | 1.00 x 4.00 x 5.10 |
Shipping Weight (lbs.) | 0.30 |
FEATURES & SPECIFICATIONS
USB Hub Ports | Yes |
Number of USB Hub Ports | 4 |
USB Specification | USB 2.0 (up to 480 Mbps) |
STANDARDS & COMPLIANCE
TAA Compliant Option | N |
Product Certifications | NOM (Mexico) |
Product Compliance | RoHS; REACH; WEEE; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
USB Cables
Model Number | Description | |
---|---|---|
UR022-003 | Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 3 ft. (0.91 m) | |
UR022-006 | Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 6 ft. (1.83 m) | |
UR024-003-WH | Universal Reversible USB 2.0 Extension Cable (Reversible A to A M/F), White, 3 ft. (0.91 m) | |
UR030-003 | Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3 ft. (0.91 m) | |
UR030-006 | Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Mini B M/M), 6 ft. (1.83 m) | |
UR050-006-24G | Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m) |
Documents & Downloads
Product Literature
Useful Web Pages
Product Images