Part Number: U280-005-WS4C1
- Certified by USB-IF to ensure highest-grade construction and performance
- USB-C port charges PD 3.0 devices up to 4 times faster than normal USB charging
- Auto-sensing USB-A ports adjust charging power for optimum charge and compatibility
- Stops charging when connected device is at full capacity to protect battery from damage
- Connects to any NEMA 1-15R, 5-15R or 5-15R/20R AC outlet for immediate charging
- 2-year limited warranty
Features
System Requirements
- Power cord for 120V applications included. For 230V applications, you will need to provide an applicable 230V power cord (sold separately).
Package Includes
- U280-005-WS4C1 5-Port USB Charging Station
- C7 to NEMA 1-15P power cord, 4 ft.
- Quick Start Guide
Specifications
OVERVIEW
| UPC Code | 037332241030 |
| Product Type | Charging Station |
| Charging Form Factor | Charging Hub |
| Device Compatibility | Phone; Tablet; Amazon Kindle; Laptop; Amazon Kindle |
INPUT
| Nominal Input Voltage(s) Supported | 120V AC; 230V AC |
| Input Connection Type | IEC C7 |
| Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
| Input Frequency | 50 / 60 Hz |
| Input Plug Type | NEMA 1-15P (NON-POLARIZED) |
| Input Current | 5V (4.8A) / 20V (4.3A) |
OUTPUT
| Frequency Compatibility | 50 / 60 Hz |
| Overload Protection | Yes |
BATTERY
| Battery Charging (5V/1.5A Port) | Yes |
POWER
| Power Source Type | AC Adapter with detachable power cord |
| Power Consumption (Watts) | 0.3 |
| USB Power Delivery (PD) Charging Support | Yes |
| USB Power Delivery (PD) Charging Specification | 3.0 |
| Power Consumption Detail | 0.3 (No Load) |
CONNECTIONS
| Number of Ports | 5 |
| Side A - Connector 1 | NEMA 1-15P (NON-POLARIZED) |
| Side B - Connector 1 | (4) USB A (FEMALE) |
| Side B - Connector 2 | USB C (FEMALE) |
CHARGING
| Number of Charging Ports | 5 |
| Total Charging Amps | 9.1A |
| Total Charging Watts | 110 |
| Charging Method | USB |
| Charging Method Detail | Power Delivery 3.0 |
| Charging Port Type | (4) USB A (FEMALE); USB C (FEMALE) |
| Charging Ports Details | USB-A: 5V/2.4A USB-C: 5V/3A, 9V/3A, 12V/3A, 15V/3A, 20V/4.3A |
| Charging Ports / Amps | (4) 2.4A; 3A / 4.3A |
| Overcharge Protection | Yes |
| Compatible Devices | Chromebook; Laptop; Portable Speaker; Smartphone; Tablet; Video Game Console |
PHYSICAL
| Color | Black |
| Material of Construction | Polycarbonate |
| Shipping Dimensions (hwd / in.) | 1.81 x 9.25 x 4.65 |
| Shipping Weight (lbs.) | 1.16 |
| Unit Dimensions (hwd / in.) | 6.300 x 3.000 x 1.100 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.8 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 95°F (0° to 35°C) |
| Storage Temperature Range | -4° to 185°F (-20° to 85°C) |
| BTUs | 1.02 |
| Operating Humidity Range | 5% to 95% RH, NON-CONDENSING |
| Storage Humidity Range | 20% to 90% RH, NON-CONDENSING |
FEATURES & SPECIFICATIONS
| Overcurrent Protection | Yes |
| Overvoltage Protection | Yes |
| Over Current Protection | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | USB-IF; cUL Listed; UL Listed |
| Product Compliance | RoHS; REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Lightning Charging Cables
| Model Number | Description | |
|---|---|---|
| M100-003-HD | Heavy-Duty USB-A to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 3 ft. (0.91 m) | |
| M100-003-WH | USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, White, 3 ft. (0.9 m) | |
| M102-003-HD | Heavy-Duty USB-C to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 3 ft. (0.91 m) | |
| M102-006-HD | Heavy-Duty USB-C to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 6 ft. (1.83 m) |
USB Cables
| Model Number | Description | |
|---|---|---|
| M100-006-HD | Heavy-Duty USB-A to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 6 ft. (1.83 m) | |
| M100-006-WH | USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, White, 6 ft. (1.8 m) | |
| U040-003-C-5A | USB-C Cable (M/M) - USB 2.0, 5A (100W) Rated, 3 ft. (0.91 m) | |
| U420P-2X6-100W | 2-in-1 USB-C Charging Cable (M/2xM) - 100W PD Charging, 6 ft. (1.8 m) |
Documents & Downloads
Documentation
Useful Web Pages
Product Images