Part Number: U360-007
- Adds webcam, flash drive, scanner—up to 7 devices—to your host computer
- USB 3.0 ports support SuperSpeed rates up to 5 Gbps to ensure fast data transfers
- 7 USB-A ports support BC 1.2 specifications for charging mobile devices at 5V 2.4A
- Compact unit works with USB-enabled operating systems, including Windows and Mac
- Plug-and-play operation with no software required for easy, immediate installation
- 3-year limited warranty
Features
System Requirements
- Compatible with all USB-enabled operating systems (USB 3.0 port needed to achieve USB 3.0 speeds)
Package Includes
- U360-007 7-Port USB 3.0 SuperSpeed Hub
- USB 3.0 cable, 3 ft.
- External power supply with 5 ft. cord and NEMA 1-15P plug (Input: 100–240V, 50/60 Hz, 1.5A Max; Output: 12V 3A)
Specifications
OVERVIEW
| UPC Code | 037332178480 |
| Product Type | Hub |
| Technology | USB 3.x |
| Host Connector | USB A (MALE) |
VIDEO
| Number of Monitors Supported | 0 |
| Extended Mode | No |
| Mirror Mode | No |
DATA
| Data Ports | (7) USB A (FEMALE) |
| Data Ports Details | (7) USB-A - USB 3.2 Gen 1 (5 Gbps) |
INPUT
| AC Power Adapter Plug(s) | NEMA 1-15P North America |
| AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 1.5A |
| AC Power Adapter Output Specs (V / A) | 12V / 3A |
| AC Power Adapter Cord Length (ft.) | 5 |
| AC Power Adapter Cord Length (m) | 1.5 |
| Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
| Product Length (in.) | 6.102 |
| Product Length (cm.) | 15.5 |
| Product Length (ft.) | 0.508 |
| Product Length (m) | 0.155 |
POWER
| Power Source Type | AC Adapter |
| AC Adapter | Input: 100-240V, 50/60Hz, 0.8A Max / Output: 12V, 2A |
| DC Barrel Plug | OD: 5.5 x 2.5 x 10mm, Positive Pin, Negative Sleeve |
| Power Consumption (Watts) | 1.4 |
CONNECTIONS
| Number of Ports | 7 |
| Side A - Connector 1 | USB 3.0 A (MALE) |
| Side B - Connector 1 | (7) USB 3.0 A (FEMALE) |
| Connector Plating | Nickel |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | Blue (Power) |
CHARGING
| Charging Ports | USB-A: 5V 1.5A (7.5W); 2.4A Quick Charge |
| Charging Ports / Amps | (1) 2A |
PHYSICAL
| Color | Black |
| Material of Construction | ABS |
| Shipping Dimensions (hwd / in.) | 5.51 x 5.91 x 3.54 |
| Shipping Weight (lbs.) | 0.79 |
| Unit Dimensions (hwd / in.) | 0.875 x 5.500 x 2.875 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.00 |
ENVIRONMENTAL
| Operating Temperature Range | -4° to 158°F (-20° to 70°C) |
| Storage Temperature Range | -4° to 185°F (-20° to 85°C) |
| Relative Humidity | 20% to 80% RH, Non-Condensing |
| BTUs | 4.8 BTU/Hr |
| Power Provided to Connected Device(s) | 5V 0.9A (4.5W) Output (USB-A 3.0), 5V 2A (10W) Output (USB 2A Charger) |
FEATURES & SPECIFICATIONS
| Over Current Protection | 2.93A |
| USB Hub Ports | Yes |
| Number of USB Hub Ports | 7 |
| USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps) |
| Driver Required | No |
STANDARDS & COMPLIANCE
| TAA Compliant Option | N |
| External Power Supply Certifications | cUL; RoHS |
| Product Compliance | RoHS; EAC (Belarus, Kazakhstan, Russia); WEEE; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Images