Part Number: U360-004-IND
- Adds barcode scanner, serial device, sensor—up to 4 devices—to your host computer
- Supports USB 3.0 SuperSpeed rates up to 5 Gbps to ensure fast data transfers
- Rugged metal housing designed to withstand harsh warehouse and factory environments
- ESD protection to ±20 kV cuts potential static damage to your connected peripherals
- Plug-and-play operation with no software required for easy, immediate installation
- 3-year limited warranty
Features
System Requirements
- Compatible with all USB-enabled operating systems (USB 3.0 port needed to achieve USB 3.0 speeds)
- If using an optional LPS power supply, requires 9–40V DC unit with 5.5 x 2.1 x 9.5 mm output plug with either positive pin/negative sleeve or negative pin/positive sleeve
Package Includes
- U360-004-IND 4-Port Industrial-Grade USB 3.0 SuperSpeed Hub
- USB 3.0 cable, 3 ft.
- 3-pin power terminal block
- DIN rail-mounting hardware
- Wall-mounting hardware
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332186317 |
| Product Type | Hub |
| Technology | USB 3.x |
| Host Connector | USB A (MALE) |
VIDEO
| Number of Monitors Supported | 0 |
| Extended Mode | No |
| Mirror Mode | No |
DATA
| Data Ports | (4) USB A (FEMALE) |
| Data Ports Details | (4) USB-A - USB 3.2 Gen 1 (5 Gbps) |
INPUT
| AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.6A |
| AC Power Adapter Output Specs (V / A) | 9V - 40V / 3A |
| Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
| Bus Powered | Yes |
| Product Length (in.) | 6.22 |
| Product Length (cm.) | 15.8 |
| Product Length (ft.) | 0.518 |
| Product Length (m) | 0.158 |
POWER
| Power Source Type | USB |
| DC Barrel Plug | OD: 5.5 x 2.1 x 9.5mm, Positive Pin, Negative Sleeve |
| Power Consumption (Watts) | 18.3 |
CONNECTIONS
| Number of Ports | 4 |
| Side A - Connector 1 | USB 3.0 B (FEMALE) |
| Side B - Connector 1 | (4) USB 3.0 A (FEMALE) |
| Connector Plating | Nickel |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | Green (Power, 1, 2, 3, 4) |
PHYSICAL
| Color | Black |
| Material of Construction | Metal |
| Shipping Dimensions (hwd / in.) | 2.60 x 4.40 x 7.40 |
| Shipping Weight (lbs.) | 1.20 |
| Unit Dimensions (hwd / in.) | 1.000 x 5.500 x 2.500 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.73 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 140°F (0° to 60°C) |
| Storage Temperature Range | 14° to 176°F (-10° to 80°C) |
| Relative Humidity | 5% to 90% RH, Non-Condensing |
| BTUs | 62.4 BTU/Hr |
| Power Provided to Connected Device(s) | 5V 0.9A (4.5W) Output (USB-A 3.0) |
FEATURES & SPECIFICATIONS
| Over Current Protection | Yes |
| USB Hub Ports | Yes |
| Number of USB Hub Ports | 4 |
| USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps) |
| Driver Required | No |
STANDARDS & COMPLIANCE
| TAA Compliant Option | N |
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA); UKCA |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
USB Cables
| Model Number | Description | |
|---|---|---|
| U322-006 | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 6 ft. (1.83 m) | |
| U326-001-BK | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 1 ft. (0.31 m) | |
| U326-003-BK | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 3 ft. (0.91 m) | |
| U326-006-BK | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 6 ft. (1.83 m) |
Documents & Downloads
Documentation
Design Resources
Declarations of Conformity
Useful Web Pages
Product Images