Part Number: U322-003-BK
Connect USB 3.2 Gen 1 computers to USB 3.2 Gen 1 enabled peripherals such as hard drives and printers.
- 3-ft SuperSpeed USB 3.2 Gen 1 A-B Cable
- 10 times faster than USB 2.0 with transfer rates up to 5 Gbps
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- 3-ft USB 3.2 Gen 1 SuperSpeed Cable - Black
- SuperSpeed USB is 10 times faster than Hi-Speed USB, with transfer rates up to 5 Gbps
- Sync-N-Go technology minimizes user wait-time
- Provides Optimized Power Efficiency...No device polling and lower active and idle power requirements
- Backwards compatible with USB 2.0. Devices operate with USB 2.0 platforms. Hosts support USB 2.0 legacy devices
System Requirements
- Computers and peripherals with USB 3.2 Gen 1 capability
Package Includes
- 3-ft. USB 3.2 Gen 1 SuperSpeed A-B Device Cable - Black
Specifications
OVERVIEW
| UPC Code | 037332183118 |
| Technology | USB 3.x |
| Cable Type | Passive |
CONNECTIONS
| Side A - Connector 1 | USB A (MALE) |
| Side B - Connector 1 | USB B (MALE) |
| Connector Plating | Nickel |
| Contact Plating | Gold |
| Connector Style | Straight |
PHYSICAL
| Material of Construction | PVC |
| Cable Jacket Color | Black |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | 5.5MM |
| Cable Length (ft.) | 3 |
| Shipping Dimensions (hwd / in.) | 0.25 x 2.00 x 8.80 |
| Shipping Weight (lbs.) | 0.10 |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
| Storage Temperature Range | -4° to 185°F (-20° to 85°C) |
| Relative Humidity | 10% to 85%, Non-Condensing |
FEATURES & SPECIFICATIONS
| USB Specification | USB 3.2 Gen 1 (up to 5 Gbps) |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |