Part Number: U280-005-ST
Charges and organizes up to 5 electronic devices at the same time. Storage compartment neatly organizes your excess cabling to reduce clutter when charging, and stores it out of the way when not in use. Recommended for quick-charging and storing tablets, smartphones and other mobile devices.
- 5V, 2.4A per port for charging battery-intensive devices
- All five ports support USB Battery Charging (BC) specification v1.2
- 7 adjustable storage brackets for organizing devices
- Storage compartment neatly organizes your cabling
- External dual-voltage power supply with NEMA 1-15P plug
- Protects against overheating, overcurrent and overcharging
- 2-year limited warranty
Overview
Features
- Recommended for charging tablets, smartphones and other devices at home or work
- Functions anywhere AC power is available—no computer required
- Delivers up to 5V, 2.4A per port—enough for charging battery-intensive devices like the Apple iPad
- Protects against overheating, overcurrent and overcharging
- Complies with USB Battery Charging (BC) specification v1.2
- 7 adjustable brackets provide space to neatly organize devices as they charge
- Convenient storage compartment lets you neatly organize your cabling while your devices charge
- When not in use, cables can be stored in the compartment and kept out of the way
- External dual-voltage power supply with C8 power inlet and detachable C7 to 1-15P 5 ft. cord
- No computer required
Specifications
OVERVIEW
| UPC Code | 037332199584 |
| Product Type | Charging Station |
| Charging Form Factor | Charging Hub |
| Device Compatibility | Phone; Tablet; Amazon Kindle |
INPUT
| AC Power Adapter Plug(s) | NEMA 1-15P North America |
| AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 1.5A |
| AC Power Adapter Output Specs (V / A) | 12V / 4A |
| AC Power Adapter Cord Length (ft.) | 5 |
| Nominal Input Voltage(s) Supported | 120V AC; 230V AC |
| Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
| Input Plug Type | NEMA 1-15P (NON-POLARIZED) |
OUTPUT
| Overload Protection | Yes |
POWER
| Power Source Type | AC Adapter |
| AC Adapter | Input: 100-240V, 50/60Hz, 1.5A; Output: 12V, 4A |
| DC Barrel Plug | OD: 5.5 x 2.5 x 10mm, Positive Pin, Negative Sleeve |
| Power Consumption (Watts) | 12.7 |
| Power Consumption Detail | 12.7W (Operating) 0.23W (Standby) |
CONNECTIONS
| Number of Ports | 5 |
| Side A - Connector 1 | NEMA 1-15P (NON-POLARIZED) |
| Side B - Connector 1 | (5) USB A (FEMALE) |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | Blue (Power) |
CHARGING
| Number of Charging Ports | 5 |
| Total Charging Amps | 4A |
| Total Charging Watts | 48 |
| Charging Method | USB |
| Charging Method Detail | 5V - 1.5A (7W) |
| Charging Port Type | (5) USB A (FEMALE) |
| Charging Ports Details | USB-A: 12V/4A |
| Charging Ports / Amps | (5) 2.4A |
PHYSICAL
| Color | Black |
| Material of Construction | Polycarbonate |
| Shipping Dimensions (hwd / in.) | 2.70 x 6.00 x 10.10 |
| Shipping Weight (lbs.) | 2.05 |
| Unit Dimensions (hwd / in.) | 0.787 x 6.614 x 4.882 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 1.3 |
ENVIRONMENTAL
| Operating Temperature Range | 41° to 95°F (5° to 35°C) |
| Storage Temperature Range | -4° to 122°F (-20° to 50°C) |
| Relative Humidity | 20% to 80% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
| Overcurrent Protection | Yes |
| Overvoltage Protection | Yes |
STANDARDS & COMPLIANCE
| External Power Supply Certifications | CCC; FCC; GS; PSE; RoHS; TUV; UL; cUL |
| Product Compliance | RoHS; REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Power Cords and Adapters
| Model Number | Description | |
|---|---|---|
| P012-006 | 2-Slot Non-Polarized Replacement Power Cord, 1-15P to C7 - 10A, 120V, 18 AWG, 6 ft. (1.83 m), Black |
Lightning Charging Cables
| Model Number | Description | |
|---|---|---|
| M100-003-BK | USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 3 ft. (0.9 m) |
USB Cables
| Model Number | Description | |
|---|---|---|
| M100-10N-BK | USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, 10 in. (0.25 m) | |
| M110-003-WH | USB Sync/Charge Cable with Apple 30-Pin Dock Connector, White, 3 ft. (0.91 m) | |
| U326-003 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 3 ft. (0.91 m) | |
| UR050-001-24G | Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 1 ft. (0.31 m) | |
| UR050-006-24G | Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m) | |
| UR05C-003-RB | Dedicated Reversible USB Charging Cable (Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft. (0.91 m) |
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images