Part Number: U360-007-AL
Connects to the USB 3.0 port on your laptop, Ultrabook or computer to give you 7 external USB 3.0 ports.
- USB ports can provide up to 1.5A for charging mobile devices*
- All seven ports support USB Battery Charging (BC) specification v1.2
- Supports USB 3.0 data transfer rates up to 5 Gbps
- Plug and play—no drivers or software needed
- Fits easily into pocket, backpack, briefcase or laptop bag
- Backward compatible with USB 2.0 and USB 1.1
- 3-year limited warranty
Overview
Features
- Expands your laptop, Ultrabook or computer’s USB 3.0 port to 7 external USB 3.0 ports
- Included external power supply provides 5V 3A to be shared among all ports
- Each port is capable of providing up to 1.5A
- Supports USB Battery Charging (BC) specification v1.2
- Supports USB 3.0 data transfer rates up to 5 Gbps—10 times faster than USB 2.0
- Backward compatible with USB 2.0 and USB 1.1
- Compact case made from lightweight aluminum
- Fits easily into your pocket, backpack, briefcase or laptop bag
- Built-in cable is perfect for travel
System Requirements
- Device with USB port (USB 3.0 port needed to achieve USB 3.0 speeds)
Package Includes
- U360-007-AL 7-Port Portable USB 3.0 SuperSpeed Mini Hub
- External power supply (Input: 100–240V, 50/60 Hz, 0.6A; Output: 5V 3A)
Specifications
OVERVIEW
| UPC Code | 037332201027 |
| Product Type | Hub |
| Technology | USB 3.x |
| Host Connector | USB A (MALE) |
VIDEO
| Number of Monitors Supported | 0 |
| Extended Mode | No |
| Mirror Mode | No |
DATA
| Data Ports | (7) USB A (FEMALE) |
| Data Ports Details | (7) USB-A - USB 3.2 Gen 1 (5 Gbps) |
INPUT
| AC Power Adapter Plug(s) | NEMA 1-15P North America |
| AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.6A |
| AC Power Adapter Output Specs (V / A) | 5V / 3A |
| AC Power Adapter Cord Length (ft.) | 5 |
| AC Power Adapter Cord Length (m) | 1.5 |
| Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
| Product Length (in.) | 21.6 |
| Product Length (cm.) | 54.86 |
| Product Length (ft.) | 1.8 |
| Product Length (m) | 0.548 |
POWER
| Power Source Type | AC Adapter |
| AC Adapter | Input: 100-240V, 50/60Hz, 0.6A; Output: 5V, 3A |
| DC Barrel Plug | OD: 3.5 x 1.35 x 10mm, Positive Pin, Negative Sleeve |
| Power Consumption (Watts) | 1.4 |
CONNECTIONS
| Number of Ports | 7 |
| Side A - Connector 1 | USB 3.0 A (MALE) |
| Side B - Connector 1 | (7) USB 3.0 A (FEMALE) |
| Connector Plating | Nickel |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | White when connected and powered |
CHARGING
| Charging Ports | USB-A: 5V 1.5A (7.5W) |
| Charging Ports Details | All seven ports support USB Battery Charging v1.2 |
| Charging Ports / Amps | (7) 1.5A |
PHYSICAL
| Color | Black |
| Material of Construction | Aluminum |
| Cable Jacket Material | TPE |
| Cable Jacket Rating | VW-1 |
| Shipping Dimensions (hwd / in.) | 2.20 x 4.40 x 7.70 |
| Shipping Weight (lbs.) | 0.87 |
| Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.53 |
ENVIRONMENTAL
| Operating Temperature Range | -4° to 158°F (-20° to 70°C) |
| Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
| Relative Humidity | 10% to 90% RH, Non-Condensing |
| BTUs | 4.7 BTU/Hr |
| Power Provided to Connected Device(s) | 5V 1.5A (7.5W) Output per USB Port |
FEATURES & SPECIFICATIONS
| USB Hub Ports | Yes |
| Number of USB Hub Ports | 7 |
| USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps) |
| Driver Required | No |
STANDARDS & COMPLIANCE
| TAA Compliant Option | N |
| External Power Supply Certifications | CE; FCC; UL; cUL; TUV; CCC; RoHS |
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
USB Cables
| Model Number | Description | |
|---|---|---|
| U322-006 | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 6 ft. (1.83 m) | |
| U322-010 | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 10 ft. (3.05 m) | |
| U324-006 | USB 3.0 SuperSpeed Extension Cable (A M/F), Blue, 6 ft. (1.83 m) | |
| U324-010 | USB 3.0 SuperSpeed Extension Cable (A M/F), Blue, 10 ft. (3.05 m) | |
| U326-003 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 3 ft. (0.91 m) | |
| U326-006 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 6 ft. (1.83 m) | |
| U326-010 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 10 ft. (3.05 m) |
Documents & Downloads
Design Resources
Declarations of Conformity
Product Images