Part Number: U360-412
Charge an iPad or tablet via a USB hub.
- USB 3.0 Hub with two USB 3.0 SuperSpeed ports and four USB 2.0 High-Speed ports
- One dedicated port for Tablet charging ( 5V, 2A )
- USB 3.0 ports support up to 900mA per port
- USB 2.0 ports support up to 500mA per port
- Plug-and-Play - no software or drivers required
- 3-year limited warranty
Overview
The U360-412 USB 3.0 Charging Hub plugs into a computer's USB 3.0 port and provides two USB 3.0 SuperSpeed peripheral ports, four USB 2.0 High-Speed peripheral ports and one charging port for charging tablets. Two USB 2.0 ports have convenient top plugging for thumb drive access. Dedicated 2A charging port supplies the extra amperage needed to charge tablets. Plug-and-Play, so no software or drivers are required. Automatically switches to the highest speed supported by the peripheral. Windows (compatible with Windows 10) and macOS compatible.
Features
- USB 3.0 ports support 5Gbps transfer speeds when plugged into a USB 3.0 computer and peripheral
- USB 2.0 ports support High-Speed 480Mbps speeds
- Charging port provides 5V,2A for tablet ( iPad ) full battery charging
- USB 3.0 ports support up to 900mA per port
- USB 2.0 ports support up to 500mA per port
- The included external power supply provides 4A of power, to be shared between the hub ports (up to 2A for iPad charging port, up to 900mA per USB 3.0 port, up to 500mA per USB 2.0 port)
- Top mount ports for Thumb Drive connections
Plug-and-Play - No software or drivers required
- Windows (compatible with Windows 10) and Mac compatible
- Overcurrent protection
- LED power indicator light
System Requirements
- USB 3.0 or 2.0 computer
- USB 3.0 or 2.0 peripherals
Package Includes
- USB 7-port Hub
- USB 3.0 A-B cable, 3ft
- External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.9A; Output: 5V, 4A)
Specifications
OVERVIEW
| UPC Code | 037332173560 |
| Product Type | Hub |
| Technology | USB 3.x |
| Host Connector | USB A (MALE) |
VIDEO
| Number of Monitors Supported | 0 |
| Extended Mode | No |
| Mirror Mode | No |
DATA
| Data Ports | (6) USB A (FEMALE) |
| Data Ports Details | (2) USB-A - USB 3.2 Gen 1 (5 Gbps); (4) USB-A - USB 2.0 |
INPUT
| AC Power Adapter Plug(s) | NEMA 1-15P North America |
| AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.6A |
| AC Power Adapter Output Specs (V / A) | 5V / 4A |
| AC Power Adapter Cord Length (ft.) | 5 |
| AC Power Adapter Cord Length (m) | 1.5 |
| Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
POWER
| Power Source Type | AC Adapter |
| AC Adapter | Input: 100-240V, 50/60Hz, 0.9A; Output: 5V, 4A |
| DC Barrel Plug | OD: 3.5 x 1.35 x 10mm, Positive Pin, Negative Sleeve |
| Power Consumption (Watts) | 1.6 |
CONNECTIONS
| Number of Ports | 7 |
| Side A - Connector 1 | USB 3.0 A (MALE) |
| Side B - Connector 1 | (2) USB 3.0 A (FEMALE) |
| Side B - Connector 2 | (5) USB A (FEMALE) |
| Connector Plating | Nickel |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | Green - Power |
CHARGING
| Charging Ports | USB-A: 2A |
| Charging Ports Details | Dedicated charging port |
| Charging Ports / Amps | (1) 2A |
PHYSICAL
| Color | Black |
| Material of Construction | ABS |
| Shipping Dimensions (hwd / in.) | 3.00 x 4.60 x 5.50 |
| Shipping Weight (lbs.) | 1.02 |
| Unit Dimensions (hwd / in.) | 0.900 x 4.000 x 2.400 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.18 |
ENVIRONMENTAL
| Operating Temperature Range | -4° to 158°F (-20° to 70°C) |
| Storage Temperature Range | -4° to 185°F (-20° to 85°C) |
| Relative Humidity | 20% to 80% RH, Non-Condensing |
| BTUs | 5.5 BTU/Hr |
| Power Provided to Connected Device(s) | 5V 0.5A (2.5W) Output (USB-A 2.0), 5V 0.9A (4.5W) Output (USB-A 3.0), 5V 2A (10W) Output (USB 2A Charger) |
FEATURES & SPECIFICATIONS
| USB Hub Ports | Yes |
| Number of USB Hub Ports | 6 |
| USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps) |
| Driver Required | No |
STANDARDS & COMPLIANCE
| TAA Compliant Option | N |
| External Power Supply Certifications | FCC; UL; cUL; RoHS |
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
USB Cables
| Model Number | Description | |
|---|---|---|
| U022-006 | USB 2.0 A to B Cable (M/M), 6 ft. (1.83 m) | |
| U022-010 | USB 2.0 A to B Cable (M/M) - 10 ft. (3.05 m) | |
| U322-006 | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 6 ft. (1.83 m) | |
| U322-010 | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 10 ft. (3.05 m) | |
| U324-006 | USB 3.0 SuperSpeed Extension Cable (A M/F), Blue, 6 ft. (1.83 m) | |
| U324-010 | USB 3.0 SuperSpeed Extension Cable (A M/F), Blue, 10 ft. (3.05 m) | |
| U326-006 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 6 ft. (1.83 m) | |
| U326-010 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 10 ft. (3.05 m) |
Documents & Downloads
Product Literature
Product Images