Part Number: B005-DPUA2-K
Controls 2 DisplayPort-enabled desktop or notebook computers using one centralized DisplayPort or HDMI monitor and USB keyboard/mouse.
- Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for crystal-clear video
- Carries High Dynamic Range (HDR) signals for expanded color accuracy
- Dual-mode DisplayPort (DP++) support allows connection of a local HDMI display
- Dual USB 3.0 hub ports let you share USB peripherals among connected computers
- Push buttons, hotkeys and included IR remote allow easy toggling between computers
- 3-year limited warranty
Features
System Requirements
- Console with DisplayPort or HDMI monitor, USB keyboard/mouse and (optional) speakers with 3.5 mm connectors
- Computers with DisplayPort connector, USB-A port and (optional) 3.5 mm audio jack
- Windows, macOS or Linux operating system
Package Includes
- B005-DPUA2-K 2-Port DisplayPort/USB KVM Switch
- IR extender
- IR remote control
- (2) USB 3.0 A-to-B cables (M/M)
- External power supply (Input: 100-240V, 50/60 Hz, 0.5A; Output: 5V 3A). Included Interchangeable Plug Adapters (US, UK, EU and Australia).
- Mounting brackets
- Owner's manual
Specifications
OVERVIEW
UPC Code | 037332254887 |
Max CPU | 2 |
Technology | DisplayPort; HDMI; USB 2.0 (High Speed) |
VIDEO
Number of Monitors Supported | 1 |
Max Supported Video Resolution | 4K x 2K (4096 x 2160) @ 60 Hz (HDMI and DisplayPort) |
Max Number of Ports (Entire Chain) | 2 |
Extended Mode | Yes |
Mirror Mode | Yes |
Max Supported Color Depth | 36-bit Deep Color |
HDR Support | Yes |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:2:0; 4:2:2; 4:4:4 |
AUDIO
Audio Specification | 7.1 Surround Sound |
INPUT
Electrical Consumption (Max) | 15W(5V/3A) |
AC Power Adapter Plug(s) | AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.6A |
AC Power Adapter Output Specs (V / A) | 5V / 3A |
AC Power Adapter Cord Length (ft.) | 4 |
AC Power Adapter Cord Length (m) | 1.2 |
Nominal Input Voltage Description | Rate Frequency:50/60Hz |
Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
Voltage Compatibility (VDC) | 4.75 - 5.4 |
Input Frequency | 50/60Hz |
POWER
Power Source Type | AC Adapter |
DC Barrel Plug | OD: 5.5 x 2.5 x 16.5mm, Positive Pin, Negative Sleeve |
Power Consumption (Watts) | 15.00 |
CONNECTIONS
Number of Ports | 2 |
Daisy-Chain Port | No |
Firmware Upgrade Port | No |
PC/Server Connections | DisplayPort; HDMI |
Side A - Connector 1 | (3) 3.5MM (FEMALE) |
Side A - Connector 2 | (2) USB 3.0 A (FEMALE) |
Side B - Connector 1 | (2) USB A (FEMALE) |
Side B - Connector 2 | HDMI (FEMALE) |
Side B - Connector 3 | (3) DISPLAYPORT (FEMALE) |
Side B - Connector 4 | (2) USB 3.0 B (FEMALE) |
Side B - Connector 5 | (6) 3.5MM (FEMALE) |
Side B - Connector 6 | 3.5mm x 1.35mm (5V DC Barrel) |
Computer Keyboard and Mouse Interface | USB |
Computer Monitor Interface | Displayport |
Console Keyboard and Mouse Interface | USB |
Console Monitor Interface | Displayport |
Connector Plating | Nickel |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Red (Connection to Power), Green (Online), Blue (Selected Port) |
PHYSICAL
Color | Black |
Material of Construction | Metal |
Cable Jacket Color | Black |
Total Number of Ports | 18 |
Shipping Dimensions (hwd / in.) | 2.56 x 9.06 x 7.89 |
Shipping Weight (lbs.) | 2.00 |
Unit Dimensions (hwd / in.) | 1.020 x 7.010 x 2.950 |
Unit Packaging Type | Box |
ENVIRONMENTAL
Operating Temperature Range | 32° to 113°F (0° to 45°C) |
Storage Temperature Range | 14° to 176°F (-10° to 80°C) |
Relative Humidity | 10% to 85% RH, Non-Condensing |
Operating Temperature | 32° to 122°F (0° to 50°C) |
Operating Humidity Range | 10% to 85% RH (No Condensation) |
Storage Humidity Range | 5% to 90% RH (No Condensation) |
Power Provided to Connected Device(s) | 10W |
ESD Protection | +/- 8kV (air-gap discharge) & +/- 4kV (contact discharge) |
COMMUNICATIONS
Hotkey | Yes |
IP Remote Access | No |
IR Remote Extension Support | Yes |
FEATURES & SPECIFICATIONS
USB Hub Ports | Yes |
Number of USB Hub Ports | 4 |
USB Specification | USB 2.0 (up to 480 Mbps); USB 3.0 (up to 5 Gbps) |
NIAP-Certified Secure | No |
Number of Users | 1 |
Autoscan (Y,N) | Y |
Port Selection | Hotkey; Mouse; Pushbutton; Remote Selector |
Displayport Specification | 1.4 |
HDCP Specification | 1.4; 2.2 |
Driver Required | No |
Autoscan Duration | 5 to 999 seconds |
Common Access Card (CAC) Support | No |
STANDARDS & COMPLIANCE
External Power Supply Certifications | CCC; UL; cUL |
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
Model Number | Description | |
---|---|---|
P312-003 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 3 ft. (0.91 m) | |
P569-006-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. | |
P579-006 | DisplayPort Extension Cable with Latch, 4K @ 60 Hz, HDCP 2.2 (M/F), 6 ft. (1.83 m) | |
P580-006 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 6 ft. (1.83 m) |
USB Cables
Model Number | Description | |
---|---|---|
U322-006 | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 6 ft. (1.83 m) | |
U324-006 | USB 3.0 SuperSpeed Extension Cable (A M/F), Blue, 6 ft. (1.83 m) | |
U326-006 | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 6 ft. (1.83 m) |
Accessories
Model Number | Description | |
---|---|---|
P785-DPKIT06 | DisplayPort KVM Cable Kit for B005-DPUA2-K and B005-DPUA4 KVM, 4K DP, USB 3.2, 3.5 mm, 6 ft. (1.8 m) | |
P785-DPKIT10 | DisplayPort KVM Cable Kit for B005-DPUA2-K and B005-DPUA4 KVM, 4K DP, USB 3.2, 3.5 mm, 10 ft. (3.1 m) |
Documents & Downloads
Documentation
Declarations of Conformity
Useful Web Pages
Product Images