Part Number: U223-004-IND
- Adds barcode scanner, serial device, sensor—up to 4 devices—to your host computer
- Supports USB 2.0 speeds up to 480 Mbps to ensure reliable data transfers
- Rugged metal housing designed to withstand harsh warehouse and factory environments
- ESD protection to ±15 kV cuts potential static damage to your connected peripherals
- Plug-and-play operation with no software required for easy, immediate installation
- 2-year limited warranty
Features
System Requirements
- Compatible with all USB-enabled operating systems
- If using an optional power supply, requires 5V 2.5A DC unit with 5.5 x 2.1 x 9.5 mm output plug with a positive pin and negative sleeve
Package Includes
- U223-004-IND 4-Port Industrial-Grade USB 2.0 Hub
- USB 2.0 cable, 6 ft.
- 3-pin power terminal block
- DIN rail-mounting hardware
- Wall-mounting hardware
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332174284 |
| Product Type | Hub |
| Technology | USB 2.0 (High Speed) |
| Country/Region | Global |
| Host Connector | USB A (MALE) |
VIDEO
| Number of Monitors Supported | 0 |
| Extended Mode | No |
| Mirror Mode | No |
DATA
| Data Ports | (4) USB A (FEMALE) |
| Data Ports Details | (4) USB-A - USB 2.0 |
INPUT
| Voltage Compatibility (VAC) | 100; 110; 120; 127; 200; 208; 220; 230; 240 |
| Bus Powered | Yes |
POWER
| Power Source Type | 3-Pin Terminal Block |
| DC Barrel Plug | OD: 5.5 x 2.1 x 9.5mm, Positive Pin, Negative Sleeve |
| Power Consumption (Watts) | 2.50 |
CONNECTIONS
| Number of Ports | 4 |
| Side A - Connector 1 | USB B (FEMALE) |
| Side B - Connector 1 | (4) USB A (FEMALE) |
| Connector Plating | Nickel |
PHYSICAL
| Color | Black |
| Material of Construction | Steel |
| Total Number of Ports | 5 |
| Shipping Dimensions (hwd / in.) | 3.00 x 6.30 x 9.10 |
| Shipping Weight (lbs.) | 1.40 |
| Unit Dimensions (hwd / in.) | 1.000 x 5.500 x 2.500 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 1 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 140°F (0° to 60°C) |
| Storage Temperature Range | 14° to 176°F (-10° to 80°C) |
| Relative Humidity | 5% to 95% RH, Non-Condensing |
| BTUs | 8.5 BTU/Hr |
| Power Provided to Connected Device(s) | 5V 0.5A (2.5W) Output per USB Port |
| ESD Protection | ±15 kV ESD Immunity |
FEATURES & SPECIFICATIONS
| Over Current Protection | Yes |
| USB Hub Ports | Yes |
| Number of USB Hub Ports | 4 |
| USB Specification | USB 2.0 (up to 480 Mbps) |
| Data Transfer Rate | 480 Mbps |
| Mounting Accessory Included | Yes |
| Driver Required | No |
| DIN Mountable | Yes |
STANDARDS & COMPLIANCE
| TAA Compliant Option | N |
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
USB Cables
| Model Number | Description | |
|---|---|---|
| U022-006 | USB 2.0 A to B Cable (M/M), 6 ft. (1.83 m) | |
| U022-010 | USB 2.0 A to B Cable (M/M) - 10 ft. (3.05 m) | |
| U022-015 | USB 2.0 A to B Cable (M/M), 15 ft. (4.57 m) | |
| U023-003 | USB 2.0 A to B Cable with Ferrite Chokes (M/M), 3 ft. (0.91 m) | |
| U023-006 | USB 2.0 A to B Cable with Ferrite Chokes (M/M), 6 ft. (1.83 m) |
Documents & Downloads
Documentation
Design Resources
Declarations of Conformity
Product Images