Part Number: U038-C13
- Certified by USB-IF to ensure highest-grade construction and performance
- Supports USB 2.0 speeds up to 480 Mbps to ensure efficient data transfers
- Power Delivery cable provides 3A (60W) power output for charging mobile devices
- Reversible USB-C plug connects in either direction for immediate no-fuss use
- USB-A to USB-C cable compatible with all USB-A, USB-C and Thunderbolt 3 devices
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
System Requirements
- Device with a USB-C or Thunderbolt 3 port
- Device with a USB-A port
Package Includes
- U038-C13 USB-A to USB-C Cable (M/M), USB-IF Certified, 13 ft. (3.96 m)
Specifications
OVERVIEW
| UPC Code | 037332214928 |
| Technology | USB 2.0 (High Speed) |
| Cable Type | Passive |
CONNECTIONS
| Side A - Connector 1 | USB A (MALE) |
| Side B - Connector 1 | USB C (MALE) |
| Connector Plating | Nickel |
| Contact Plating | Gold |
| Connector Style | Straight |
PHYSICAL
| Material of Construction | PVC |
| Cable Jacket Color | Black |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | 4.4 mm |
| Cable Length (ft.) | 13 |
| Cable Length (in.) | 157 |
| Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
| Shipping Weight (lbs.) | 0.16 |
| Unit Packaging Type | Polybag |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
| Storage Temperature Range | -4° to 158°F (-20° to 70°C) |
| Relative Humidity | 10% to 85% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
| USB Specification | USB 2.0 (up to 480 Mbps) |
STANDARDS & COMPLIANCE
| Product Certifications | USB-IF |
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
USB & Wireless Chargers
| Model Number | Description | |
|---|---|---|
| U280-002-C12 | Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W | |
| U280-005-ST | 5-Port USB Charging Station with Built-In Device Storage, 12V 4A (48W) USB Charger Output |
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images